您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sockets both sides
Funken
Ventilation fittings
Flexible connector
Powered by
CAD模型選擇
{funken/hoka/manschetten/manschette_tpe_6_fach_mit_muffe_asmtab.prj},{NB=TPE 6-fach PP Basis weich, Innendurchmesser = 700 - 10007934(LOD=M-300)},{CNSORDERNO=10007934},{CNSPRICE=363.10},{CNSMASSEXACT=0.000},{DA=700},{L=70},{L1=195},{S=2.5},{W=6},{MCODE=3.mantpe:6.0700.mu},{ART=HoKa TPE weich Manschette 6-fach gewellt 150mm breit mit beidseitig PP Muffen Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 6-fold curled Ø 700 mm 150 mm width including PP sockets},{ARTF=HoKa TPE Manchette PP souple 6-fois ondulé Ø 700 mm largeur 150 mm avec PP manchons},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 6-times PP Basis weic...
10014606
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
160
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007817
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
180
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007818
HoKa TPE flexible connect...
0.795
PP base soft
black
PVC
RAL 7011
200
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007819
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
225
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007820
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
250
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015511
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
280
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015512
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
315
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015513
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
355
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015593
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
400
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015883
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
450
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015884
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
500
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015885
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
600
60
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015886
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
700
70
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016263
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
800
80
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016264
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
900
90
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016265
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1000
100
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016266
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1250
130
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002458
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
160
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002459
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
180
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002796
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
200
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002797
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
225
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002798
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
250
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002862
HoKa TPE flexible connect...
1.560
PP base soft
black
PE
black
280
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10003129
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
315
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10003188
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
355
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB Manual 4-Inch - Butterfly Valve
Alfa Laval
25.01.2021
TPE 6-times - HoKa TPE Flexible connector 6-times curled
Funken
28.06.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Funken
28.06.2024
JB - Guide bushing - Type JB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Hoka
28.06.2024
Moulded 60° bend - HoKa Bend with sockets 60°
Funken
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
28.06.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Funken
28.06.2024
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Funken
28.06.2024
Radial fan FRv 125/140 - Radial fan
Funken
02.01.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
28.06.2024
VMC (FA) [ASME B16.5 lbs 150] - Air operated Pinch Valves with Flange Conne...
AKO Armaturen
19.01.2016
TPE 4-times - HoKa TPE Flexible connector 4-times curled
Funken
28.06.2024
MSA® 4 Sicherungsschelle - Missel Misselsystem-Abwasser
Kolektor Insulation
27.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表