您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
TPE 6-times - HoKa TPE Flexible connector 6-times curled
Funken
Ventilation fittings
Flexible connector
Powered by
CAD模型選擇
{funken/hoka/manschetten/manschette_tpe_6_fach.prj},{NB=TPE 6-fach PP Basis weich, Innendurchmesser = 450 - 10012491(LOD=M-300)},{CNSORDERNO=10012491},{CNSPRICE=128.10},{CNSMASSEXACT=1},{DA=450},{L=150},{S=2.5},{W=6},{MCODE=9.man:0450.6},{ART=HoKa TPE weich Manschette 6-fach gewellt 150 mm breit Ø 450 mm auf PP Basis},{ARTE=HoKa TPE weich Manschette 6-fach gewellt 150 mm breit Ø 450 mm auf PP Basis},{ARTF=HoKa TPE flexible connector soft-PP 6-fold curled Ø 450 mm 150mm width},{CNSMAT=PP Basis weich},{FAR=schwarz},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 6-times PP Basis weic...
10013657
HoKa TPE flexible connect...
0
PP base soft
black
160
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013656
HoKa TPE flexible connect...
0
PP base soft
black
180
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013613
HoKa TPE flexible connect...
0
PP base soft
black
200
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013612
HoKa TPE flexible connect...
0
PP base soft
black
225
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013309
HoKa TPE flexible connect...
0
PP base soft
black
250
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013308
HoKa TPE flexible connect...
0
PP base soft
black
280
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013307
HoKa TPE flexible connect...
1
PP base soft
black
315
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013306
HoKa TPE flexible connect...
1
PP base soft
black
355
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10013305
HoKa TPE flexible connect...
1
PP base soft
black
400
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012491
HoKa TPE flexible connect...
1
PP base soft
black
450
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012492
HoKa TPE flexible connect...
1
PP base soft
black
500
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012493
HoKa TPE flexible connect...
1
PP base soft
black
560
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012842
HoKa TPE flexible connect...
0
PP base soft
black
600
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10001470
HoKa TPE flexible connect...
1
PP base soft
black
630
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012494
HoKa TPE flexible connect...
0
PP base soft
black
700
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10010087
HoKa TPE flexible connect...
1
PP base soft
black
710
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10010298
HoKa TPE flexible connect...
1
PP base soft
black
800
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012918
HoKa TPE flexible connect...
2
PP base soft
black
900
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012919
HoKa TPE flexible connect...
2
PP base soft
black
1000
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012920
HoKa TPE flexible connect...
2
PP base soft
black
1200
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10012921
HoKa TPE flexible connect...
2
PP base soft
black
1250
150
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulley for taper bushes ''PCB'' 8M-21 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
VKF42.50_S55237-V100
Siemens Building Technologies ASIA/PACIFIC Portfolio
06.06.2023
ISORIA 20 Bareshaft Valve - Centred disc butterfly valves with AMRING elast...
KSB
11.04.2024
Spiral hose clamps - Accessories
NORO
31.12.2023
1008 - OETIKER Schraubschellen ALSI In-6Kt rostfrei A2
SFS Group Schweiz AG
24.05.2024
Moulded 60° bend - HoKa Bend with sockets 60°
Funken
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Funken
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Funken
02.01.2024
VFW41.50_S55235-V139
Siemens Building Technologies ASIA/PACIFIC Portfolio
06.06.2023
2-Weg Drosselklappe, Laschenaugen
BELIMO EMEA
15.03.2024
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Funken
02.01.2024
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sock...
Funken
02.01.2024
HRS-B - HALFEN Pipe clamp Beta HRS-B
Halfen
02.08.2021
FN8018 - FISCHER SaMontec Massiv-Rohrschelle
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表