您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 74361-2 C - Disc wheels for motor vehicles and trailers, form C
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_74361_2_c.prj},{NB=Ring DIN 74361-2 C 17.5 72035.160.001(High)},{CNSORDERNO=72035.160.001},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 74361 C},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Conical spring washer},{BASICMATERIAL=Steel},{GRADE=DIN17221},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077259799},{INTRASTATCODE=73182100},{ECLASS=23-09-01-01�},{UNSPSC=31161807},{ETIM=EC002345},{VARIANT=0},{FABNETWEIGHT=11.700},{PACKAGING=100},{FAB_NENN=17.5},{FAB_GEO=},{FAB_ARTICLENUMBER=72035.140.001},{D6=17.5},{D7=27},{D8=18.0},{H6=7},{R1=16},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_74361_2_c.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D6
+0.5/0
[mm]
D7
[mm]
D8
[mm]
H6
+1/0
[mm]
R1
±0.5
[mm]
Ring DIN 74361-2 C 12.5
72030.120.001
M12
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.00779
Y
8715492912138
73182100
23-09-01-01�
31161807
EC002345
50
12.5
23
14.5
5
12
Ring DIN 74361-2 C 12.5
72035.120.001
M12
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.00820
Y
8717077259775
73182100
23-09-01-01�
31161807
EC002345
100
12.5
23
14.5
5
12
Ring DIN 74361-2 C 14.5
72030.140.001
M14
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.01100
Y
8715492912145
73182100
23-09-01-01�
31161807
EC002345
50
14.5
26
17.0
6
14
Ring DIN 74361-2 C 17.5
72030.160.001
M16
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.01200
Y
8715492912152
73182100
23-09-01-01�
31161807
EC002345
50
17.5
27
18.0
7
16
Ring DIN 74361-2 C 14.5
72035.140.001
M14
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.01100
Y
8717077259782
73182100
23-09-01-01�
31161807
EC002345
100
14.5
26
17.0
6
14
Ring DIN 74361-2 C 17.5
72035.160.001
M16
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.01170
Y
8717077259799
73182100
23-09-01-01�
31161807
EC002345
100
17.5
27
18.0
7
16
Ring DIN 74361-2 C 18.5
72030.180.001
M18
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.01380
Y
8715492912169
73182100
23-09-01-01�
31161807
EC002345
25
18.5
29
20.0
7
16
Ring DIN 74361-2 C 18.5
72035.180.001
M18
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.01400
Y
8717077259805
73182100
23-09-01-01�
31161807
EC002345
100
18.5
29
20.0
7
16
Ring DIN 74361-2 C 20.5
72030.200.001
M20
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.02250
Y
8715492912176
73182100
23-09-01-01�
31161807
EC002345
25
20.5
34
24.0
8
18
Ring DIN 74361-2 C 20.5
72035.200.001
M20
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.02300
Y
8717077259812
73182100
23-09-01-01�
31161807
EC002345
100
20.5
34
24.0
8
18
Ring DIN 74361-2 C 22.5
72030.220.001
M22
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
0.02266
Y
8715492912183
73182100
23-09-01-01�
31161807
EC002345
25
22.5
34
24.0
8
18
Ring DIN 74361-2 C 22.5
72035.220.001
M22
Fabory
DIN 74361 C
Conical spring washer
Steel
DIN17221
Zinc plated
0.02100
Y
8717077259829
73182100
23-09-01-01�
31161807
EC002345
100
22.5
34
24.0
8
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319 C - Spherical washers, form C
Fabory
13.02.2023
BN 776 - Spring lock washers for disc wheels (DIN 74361-2 C), spring steel,...
Bossard Catalog
31.10.2023
DIN 74361 C - FN 636 - verzinkt blau - Disc wheels for motor vehicles and t...
SFS Group Schweiz AG
24.05.2024
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
DIN 6319 G - Steel
Böllhoff
26.10.2021
NF E 25-511 - Contact-locker washer
Fabory
21.04.2022
DIN 6379 - Studs
JW Winco
02.04.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 79910 - Locking disc spring s type - Brown spring steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SL-SSRBW, SH-SSRBW, SHD-SSRBW - (Precision Cleaning) Disk Spring Washers
Misumi
19.09.2023
BN 20510 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), stainless ...
Bossard Catalog
02.05.2023
APK A - Components, DIN 3015, part 1, welding plate, short
Parker
05.05.2022
E-AHP performance
AHP Merkle
28.03.2024
DIN 6798 V - Tooth lock washers, form V
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表