您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 776 - Spring lock washers for disc wheels (DIN 74361-2 C), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 776 Spring lock washers for disc wheels
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_776/bn_776.prj},{NB=BN 776 1277499 spring lock washer C 16.5},{CNSORDERNO=1277499},{BNARTNR=1277499},{BNNORM1=DIN 74361-2 C},{BNMAT=Federstahl 450-570 HV},{CNSMAT=Federstahl 450-570 HV},{BNSURFACE=mechanisch verzinkt-blau},{FUERSCHRAUBEN=M16x1,5},{D6=16.5},{D7=26.5},{D8=18.0},{H6=6.5},{R1=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D6
+0.5/0
[mm]
D7
[mm]
D8
[mm]
H6
+1/0
[mm]
R1
±0.5
[mm]
BN 776 1277472 spring loc...
1277472
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M12x1,5
12.5
23.0
14.5
5.0
12
BN 776 1277480 spring loc...
1277480
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M14x1,5
14.5
26.0
17.0
6.0
14
BN 776 1277499 spring loc...
1277499
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M16x1,5
16.5
26.5
18.0
6.5
16
BN 776 1277502 spring loc...
1277502
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M18x1,5
18.5
29.0
20.0
7.0
16
BN 776 1277510 spring loc...
1277510
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M20x1,5
20.5
34.0
24.0
8.0
18
BN 776 1277529 spring loc...
1277529
DIN 74361-2 C
Spring steel 450-570 HV
mechanical zinc plated bl...
M22x1,5
22.5
34.0
24.0
8.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
507021 - 90° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
10.06.2024
BOX-SCBZ - (Box Set) Spring Washers Assembled Hexagon Socket Cap Screws
Misumi
30.06.2021
DIN 74361-2 C - Disc wheels for motor vehicles and trailers, form C
Fabory
13.02.2023
SCBST, SCBSA - Washer Assembled Hexagon Socket Head Cap Screws - Large Wash...
Misumi
30.06.2021
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
EBSL,EBSSL - spring washer
SRD-FA
09.09.2022
PWS - Spring washer
A&T-3D Gallery
24.04.2024
SPWA - Spring Washers
SAMLO
24.03.2023
DIN 6798 V - Tooth lock washers, form V
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表