您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
End of Stroke Shock Kits - S1, S5 - NR Series - Rodless Cylinders
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
NR Series
End of Stroke Shock Kits
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/nr/end_of_stroke/end_of_stroke_asmtab.prj},{NB=NR313032},{PN=NR313032},{BORE=32mm},{OPTION=Kit with Heavy Duty Shock},{OPTION2=3},{BORE1=32},{SHOCK=SNALD150MH2},{A=3.53},{B=2.95},{C=1.23},{D=0.19},{E=0.98},{FB=M6x1},{ST=M14x1.5},{F=2.150},{G=0.652},{H=0.198},{I=1.378},{J=0.246},{K=1.165},{L=0.335},{KDM1=0.551},{KDM2=0.487},{KDM3=0.236},{KDM4=0.194},{M=0.402},{N=0.118},{O=0.236},{O1=0.220},{P=0.236},{PPATH=end_of_stroke_templ.prj},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[mm]
OPTION
Option
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
FB
ⁿ/ₐ
ST
ⁿ/ₐ
NR013025
NR013025
25mm
Mounting Kit Only
3.13
2.63
1.55
0.19
0.80
M5x8
M14x1.5
NR113025
NR113025
25mm
Kit with Standard Duty Sh...
3.13
2.63
1.55
0.19
0.80
M5x8
M14x1.5
NR213025
NR213025
25mm
Kit with Medium Duty Shoc...
3.13
2.63
1.55
0.19
0.80
M5x8
M14x1.5
NR313025
NR313025
25mm
Kit with Heavy Duty Shock
3.13
2.63
1.55
0.19
0.80
M5x8
M14x1.5
NR013032
NR013032
32mm
Mounting Kit Only
3.53
2.95
1.23
0.19
0.98
M6x1
M14x1.5
NR113032
NR113032
32mm
Kit with Standard Duty Sh...
3.53
2.95
1.23
0.19
0.98
M6x1
M14x1.5
NR213032
NR213032
32mm
Kit with Medium Duty Shoc...
3.53
2.95
1.23
0.19
0.98
M6x1
M14x1.5
NR313032
NR313032
32mm
Kit with Heavy Duty Shock
3.53
2.95
1.23
0.19
0.98
M6x1
M14x1.5
NR013040
NR013040
40mm
Mounting Kit Only
4.56
3.92
0.76
0.25
1.26
M8x1.25
M20x1.5
NR113040
NR113040
40mm
Kit with Standard Duty Sh...
4.56
3.92
0.76
0.25
1.26
M8x1.25
M20x1.5
NR213040
NR213040
40mm
Kit with Medium Duty Shoc...
4.56
3.92
0.76
0.25
1.26
M8x1.25
M20x1.5
NR313040
NR313040
40mm
Kit with Heavy Duty Shock
4.56
3.92
0.76
0.25
1.26
M8x1.25
M20x1.5
NR013050
NR013050
50mm
Mounting Kit Only
5.38
4.64
2.38
0.25
1.57
M10x1.5
M25x1.5
NR113050
NR113050
50mm
Kit with Standard Duty Sh...
5.38
4.64
2.38
0.25
1.57
M10x1.5
M25x1.5
NR213050
NR213050
50mm
Kit with Medium Duty Shoc...
5.38
4.64
2.38
0.25
1.57
M10x1.5
M25x1.5
NR313050
NR313050
50mm
Kit with Heavy Duty Shock
5.38
4.64
2.38
0.25
1.57
M10x1.5
M25x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stroke Adjustments Kits - S1, S5 - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
Switch Mounting Kits - S5 - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
Floating Mounting Bracket - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
End Cap Mounting Brackets - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
Single End Supply,End of Stroke Shock Kit - S1,S5,G1,G2 - NR Series - Rodle...
ASCO Numatics
22.04.2021
Switch Wire Cover - S1 - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
MC3,MC4 & MC5 Series - Mid Stop Plate - MCR Series - Magnetically Coupled R...
ASCO Numatics
22.04.2021
Mounting Plate - S1, S5 - NR Series - Rodless Cylinders
ASCO Numatics
22.04.2021
Port Adapters-NPTF Male/BSP Female - MCR Series - Magnetically Coupled Rodl...
ASCO Numatics
22.04.2021
MCR Series Magnetically Coupled - MCR Series Magnetically Coupled - Rodless...
ASCO Numatics
22.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表