MCR Series Magnetically Coupled - MCR Series Magnetically Coupled - Rodless Cylinders
ASCO Numatics
In Motion
Rodless Cylinders
MCR Series
Powered by
CAD模型選擇
{numatics/in_motion/cylinders_rodless/mcr/mcr_asmtab.prj},{NB=MC1200000A6DA2},{SI=MC1},{SI1='MC1','MC1 = Standard Coupling Strength','MC2','MC2 = Lower Coupling Strength','MC3','MC3 = Hardened Steel Shafts','MC4','MC4 = Stainless Steel Shafts','MC5','MC5 = Single End Supply Hollow Steel Shafts'},{BORE=20 = 20mm},{D=20},{BS=20 = 20 millimeters (~3/4\") c/w 1/8\" NPT ports},{STRF=0},{STRFR=A},{ST=6},{SP=D},{ADP=A},{SA=2},{INVALID=},{PPATH=mcr_series_temp.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
MC1120000A6DA2
MC1120000A6DA2
12 = 12mm
MC1160000A6DA2
MC1160000A6DA2
16 = 16mm
MC1200000A6DA2
MC1200000A6DA2
20 = 20mm
MC1250000A6DA2
MC1250000A6DA2
25 = 25mm
MC1320000A6DA2
MC1320000A6DA2
32 = 32mm
MC1400000A6DA2
MC1400000A6DA2
40 = 40mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表