您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EWKO-..LR-WD/SR-WD - Adjustable male adaptor elbow fittings with taper and O-ring with male adaptor connector, profile sealing ring form E acc. ISO 1179-2
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/ewko_lr_wd_sr_wd.prj},{NB=EWKO-35LR 5.4 WD 708.2672.944.20},{TYPE=EWKO-35LR 5.4 WD},{MATNR=708.2672.944.20},{SERIE=L},{PN=160},{D1=35},{G=1 1/4},{M1=45x2.0},{L1=56.0},{L2=34.5},{L3=68.0},{L4=20.0},{SW1=50},{SW2=41},{SW3=50},{SW4=50},{E1=30.0},{E2=28.0},{E3=30.0},{KG=995},{D2=49.8},{AD=46.05},{ID=38.5},{Y4=34.500},{X1=1.000},{X2=1.00},{X3=0.8},{X4=0.7},{X5=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diamter
[mm]
E3
Diameter
[mm]
KG
Weight
[g/Pcs]
EWKO-06LR 1.8 WD 708.2672...
EWKO-06LR 1.8 WD
708.2672.100.20
L
315
6
1/8
12x1.5
27.0
12.0
34.0
8.0
14
12
14
4.0
3.0
4.0
57
EWKO-08LR 1.4 WD 708.2672...
EWKO-08LR 1.4 WD
708.2672.170.20
L
315
8
1/4
14x1.5
29.0
14.0
37.0
12.0
17
12
19
6.0
4.0
6.0
86
EWKO-10LR 1.4 WD 708.2672...
EWKO-10LR 1.4 WD
708.2672.270.20
L
315
10
1/4
16x1.5
30.5
15.0
40.0
12.0
19
14
19
8.0
6.0
7.0
108
EWKO-12LR 1.4 WD 708.2672...
EWKO-12LR 1.4 WD
708.2672.380.20
L
315
12
1/4
18x1.5
32.0
17.0
41.5
12.0
22
17
19
10.0
8.0
7.0
134
EWKO-12LR 3.8 WD 708.2672...
EWKO-12LR 3.8 WD
708.2672.390.20
L
315
12
3/8
18x1.5
32.0
17.0
42.0
12.0
22
17
22
10.0
8.0
9.0
147
EWKO-12LR 1.2 WD 708.2672...
EWKO-12LR 1.2 WD
708.2672.400.20
L
315
12
1/2
18x1.5
32.0
17.0
42.5
14.0
22
17
27
10.0
8.0
9.0
175
EWKO-15LR 1.2 WD 708.2672...
EWKO-15LR 1.2 WD
708.2672.534.20
L
315
15
1/2
22x1.5
36.0
21.0
43.5
14.0
27
19
27
12.0
10.0
11.0
248
EWKO-18LR 1.2 WD 708.2672...
EWKO-18LR 1.2 WD
708.2672.646.20
L
315
18
1/2
26x1.5
40.0
23.5
50.0
14.0
32
24
27
15.0
13.0
14.0
320
EWKO-22LR 3.4 WD 708.2672...
EWKO-22LR 3.4 WD
708.2672.768.20
L
160
22
3/4
30x2.0
44.0
27.5
55.0
16.0
36
27
32
19.0
17.0
18.0
448
EWKO-28LR 1.1 WD 708.2672...
EWKO-28LR 1.1 WD
708.2672.850.20
L
160
28
1
36x2.0
47.0
30.5
59.0
18.0
41
36
41
24.0
22.0
23.0
645
EWKO-35LR 5.4 WD 708.2672...
EWKO-35LR 5.4 WD
708.2672.944.20
L
160
35
1 1/4
45x2.0
56.0
34.5
68.0
20.0
50
41
50
30.0
28.0
30.0
995
EWKO-42LR 3.2 WD 708.2672...
EWKO-42LR 3.2 WD
708.2672.992.20
L
160
42
1 1/2
52x2.0
63.0
40.0
75.5
22.0
60
50
55
36.0
34.0
36.0
1477
EWKO-06SR 1.4 WD 708.2672...
EWKO-06SR 1.4 WD
708.2672.110.30
S
630
6
1/4
14x1.5
31.0
16.0
39.0
12.0
17
12
19
4.0
3.0
4.0
100
EWKO-08SR 1.4 WD 708.2672...
EWKO-08SR 1.4 WD
708.2672.170.30
S
630
8
1/4
16x1.5
32.0
17.0
41.5
12.0
19
14
19
5.0
4.0
5.0
127
EWKO-10SR 3.8 WD 708.2672...
EWKO-10SR 3.8 WD
708.2672.280.30
S
630
10
3/8
18x1.5
34.0
17.5
45.0
12.0
22
17
22
7.0
6.0
7.0
176
EWKO-12SR 3.8 WD 708.2672...
EWKO-12SR 3.8 WD
708.2672.390.30
S
630
12
3/8
20x1.5
38.0
21.5
48.0
12.0
24
17
22
8.0
8.0
8.0
207
EWKO-12SR 1.2 WD 708.2672...
EWKO-12SR 1.2 WD
708.2672.400.30
S
630
12
1/2
20x1.5
38.0
21.5
48.5
14.0
24
17
27
8.0
8.0
8.0
241
EWKO-14SR 1.2 WD 708.2672...
EWKO-14SR 1.2 WD
708.2672.504.30
S
630
14
1/2
22x1.5
40.0
22.0
54.0
14.0
27
19
27
10.0
9.0
10.0
287
EWKO-16SR 1.2 WD 708.2672...
EWKO-16SR 1.2 WD
708.2672.566.30
S
400
16
1/2
24x1.5
43.0
24.5
55.0
14.0
30
24
27
12.0
11.0
12.0
359
EWKO-20SR 3.4 WD 708.2672...
EWKO-20SR 3.4 WD
708.2672.704.30
S
400
20
3/4
30x2.0
48.0
26.5
65.0
18.0
36
27
32
16.0
14.0
16.0
564
EWKO-25SR 1.1 WD 708.2672...
EWKO-25SR 1.1 WD
708.2672.810.30
S
400
25
1
36x2.0
54.0
30.0
72.5
18.0
46
36
41
20.0
18.0
20.0
1033
EWKO-30SR 5.4 WD 708.2672...
EWKO-30SR 5.4 WD
708.2672.944.30
S
400
30
1 1/4
42x2.0
62.0
35.5
78.5
18.0
50
41
50
25.0
23.0
25.0
1394
EWKO-38SR 3.2 WD 708.2672...
EWKO-38SR 3.2 WD
708.2672.953.30
S
315
38
1 1/2
52x2.0
72.0
41.0
89.0
22.0
60
50
55
32.0
30.0
32.0
2033
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TV-..L/S - T fittings, ISO 8434-1-TC
EXMAR
28.03.2023
EWKO-..L/S - Adjustable elbow fittings with taper and O-ring
EXMAR
27.09.2022
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
DRM-.. - Non-return valves, double-sided female thread
EXMAR
21.12.2021
B5 ELBOW MALE
Metalwork
21.07.2022
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
EXMAR
27.09.2022
GSV-..L/S - Bulkhead fittings, ISO 8434-1-BHSC+LN
EXMAR
28.03.2023
XWEE-..LR - Adjustable male adaptor elbow connectors, with counter nut, sea...
EXMAR
28.03.2023
DRV-..L/S - Non-return valves, double-sided cutting ring connection
EXMAR
05.01.2022
WEE-..LR - Adjustable male adaptor elbow fittings with counter nut, sealing...
EXMAR
28.03.2023
107194 - 90° (ADJ) ELBOW MALE JIC - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
NC-EWKO-..LR-WD/SR-WD - Adjustable male adaptor elbow fittings with taper a...
EXMAR
12.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表