您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
中文
中文
EBT - Non-adjustable thermostat with connector
Elettrotec
Temperature
Powered by
CAD模型選擇
{elettrotec/temperature/ebt.prj},{NB=EBT50DA},{NNCUSTOM=EBT},{NTCUSTOM=Termostato non regolabile con connettore},{NBCUSTOM=EBT50DA},{LINACUSTOM=EBT50DA},{STEPFILE=CADENAS_EBTXXDX},{PNGFILE=CADENAS EBT DIN},{DWGFILE=},{CODE=EBT50DA},{TMP=50 - 50°C},{FLT=D - M22x1,5 cilindrica},{CNT=A - Normalmente aperto},{CNN=- DIN EN 175301-803 (DIN 43650) PG09 form A},{CRP=Ottone},{TENS=250},{CURR=10},{PMAX=300},{TMIN=-20},{TMAX=120},{IP=65},{DIFFTRM=16},{PRCSN=±5},{A=58},{WGHT=92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
TMP
Operating temperature
[°C]
FLT
过程连接
ⁿ/ₐ
CNT
Contact type
ⁿ/ₐ
CNN
Connector type
ⁿ/ₐ
CRP
Body material
ⁿ/ₐ
TENS
Voltage
[V(ac)]
CURR
Current
[A]
PMAX
Maximum static pressure
[bar]
TMIN
Minimum temperature
[°C]
TMAX
Maximum temperature
[°C]
IP
IP Protection
ⁿ/ₐ
DIFFTRM
Maximum thermal differential
[°C]
PRCSN
Accuracy
[°C]
A
Height
[mm]
WGHT
Weight
[g]
EBT30BA
EBT30BA
30 - 30°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT40BA
EBT40BA
40 - 40°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT50BA
EBT50BA
50 - 50°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT60BA
EBT60BA
60 - 60°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT70BA
EBT70BA
70 - 70°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT80BA
EBT80BA
80 - 80°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT90BA
EBT90BA
90 - 90°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT100BA
EBT100BA
100 - 100°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT105BA
EBT105BA
105 - 105°C
B - G3/8" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT30CA
EBT30CA
30 - 30°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT40CA
EBT40CA
40 - 40°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT50CA
EBT50CA
50 - 50°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT60CA
EBT60CA
60 - 60°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT70CA
EBT70CA
70 - 70°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT80CA
EBT80CA
80 - 80°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT90CA
EBT90CA
90 - 90°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT100CA
EBT100CA
100 - 100°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT105CA
EBT105CA
105 - 105°C
C - G1/2" parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT30DA
EBT30DA
30 - 30°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT40DA
EBT40DA
40 - 40°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT60DA
EBT60DA
60 - 60°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT70DA
EBT70DA
70 - 70°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT80DA
EBT80DA
80 - 80°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT90DA
EBT90DA
90 - 90°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
EBT100DA
EBT100DA
100 - 100°C
D - M22x1,5 parallel
A - Normally Open
- DIN EN 175301-803 (DIN ...
Brass
250
10
300
-20
120
65
16
±5
58
92
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表