您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0447 - Rod ends with plain bearing external thread, DIN ISO 12240-4
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/27627.prj},{NB=B0447.22},{BESTBLOHM=B0447.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1.5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=15},{TRAGDY=97.2},{TRAGST=52.6},{GEW=0.4400},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{NDM=22.000},{KDM=20.160},{W1=15.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
W
Angle
[°]
TRAGDY
basic dynamic load rating
[kN]
TRAGST
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0447.05
B0447.05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
4.3
0.0142
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.06
B0447.06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
6.0
0.0196
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.08
B0447.08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
11.0
0.0380
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.10
B0447.10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
17.4
0.0610
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.12
B0447.12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
23.5
0.0933
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.16
B0447.16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
32.0
0.2000
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.20
B0447.20
right-hand thread
20
M 20 x 1.5
78
50
25
18.00
34.92
47
28
15
78.1
43.8
0.3476
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.22
B0447.22
right-hand thread
22
M 22 x 1.5
84
54
28
20.00
38.10
51
26
15
97.2
52.6
0.4400
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.051
B0447.051
Left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
4.3
0.0141
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.061
B0447.061
Left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
6.0
0.0197
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.081
B0447.081
Left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
11.0
0.0380
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.101
B0447.101
Left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
17.4
0.0610
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.121
B0447.121
Left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
23.5
0.0929
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.161
B0447.161
Left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
32.0
0.2005
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.201
B0447.201
Left-hand thread
20
M 20 x 1.5
78
50
25
18.00
34.92
47
28
15
78.1
43.8
0.3463
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
B0447.221
B0447.221
Left-hand thread
22
M 22 x 1.5
84
54
28
20.00
38.10
51
26
15
97.2
52.6
0.4517
Yes
84833080
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 230 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; ...
Bossard Catalog
31.10.2023
K0720 - Rod ends with plain bearing external thread, stainless steel DIN IS...
KIPP
27.05.2024
B0445 - Rod ends with ball bearing, external thread DIN ISO 12240-4
Blohm
08.05.2024
Rod End-with Male Thread (POS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
B0549 - Rod ends with plain bearing, external thread, steel, DIN ISO 12240-...
Blohm
08.05.2024
PHSO, PHSOM, PHSOS, PHSOL, PHSOLM, PHSOSL - Rod End Bearings - Standard - T...
Misumi
30.06.2021
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
B0449 - Rod ends with plain bearing external thread, stainless steel DIN IS...
Blohm
08.05.2024
LHS
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
B0451 - Rod ends with plain bearing external thread, narrow version DIN ISO...
Blohm
08.05.2024
KARM - Metric sizes, right-hand thread
igus
19.01.2021
DIN-ISO-12240.4-K-GS-AG - Heavy-Duty Rod Ends GS DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
SFCP - Metric
Carl Hirschmann
07.09.2021
K0718 - Rod ends with plain bearing external thread, DIN ISO 12240-4
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表