您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 230 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRM), steel, zinc plated blue, left hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 205, BN 230 Rod ends with integral self-aligning roller bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_205_230/bn_230_asmtab.prj},{NB=BN 230 1081772 rod end 14 LH0},{CNSORDERNO=1081772},{BNARTNR=1081772},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal BRM},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=K},{KONST=Integrale Konstruktion},{DX=14},{D=29},{D1=17.0},{B=19},{C=13.50},{DK=25.4},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=6.0},{G=M14},{P=2.000},{NDM=14.000},{KDMA=11.546},{KDMI=11.835},{C1=13.50},{D2=36},{L7=20},{H=60},{L1=36},{L2=80},{H1=57},{L3=21},{L4=77},{L5=8.0},{D3=20.0},{W=22},{D4=27},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_230_asmtpl.prj},{DZ=1025},{TD=5600},{TS=2000},{CODE=BRM 14-00-502}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
H
Medium length of rod end
[mm]
L1
Thread length
[mm]
DZ
Speed n max.
ⁿ/ₐ
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 230 1081721 rod end 6 ...
1081721
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
6
9.0
9
12.7
0.3
M6
6.75
20
36
22
1350
2800
700
BRM 06-00-502
BN 230 1081748 rod end 8 ...
1081748
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
8
10.5
12
15.8
0.3
M8
9.00
24
42
25
1300
4000
1000
BRM 08-00-502
BN 230 1081756 rod end 10...
1081756
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
10
12.0
14
19.0
0.3
M10
10.50
28
48
29
1225
4500
1500
BRM 10-00-502
BN 230 1081764 rod end 12...
1081764
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
12
14.5
16
22.2
0.3
M12
12.00
32
54
33
1125
5000
1800
BRM 12-00-502
BN 230 1081772 rod end 14...
1081772
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
14
17.0
19
25.4
0.3
M14
13.50
36
60
36
1025
5600
2000
BRM 14-00-502
BN 230 1081780 rod end 16...
1081780
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
16
19.0
21
28.5
0.3
M16
15.00
42
66
40
975
6300
2400
BRM 16-00-502
BN 230 1081799 rod end 18...
1081799
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
18
21.5
23
31.7
0.3
M18X1.5
16.50
46
72
44
900
7100
2900
BRM 18-00-502
BN 230 1081802 rod end 20...
1081802
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
20
24.5
25
34.9
0.3
M20X1.5
18.00
50
78
47
825
7900
3500
BRM 20-00-502
BN 230 1081829 rod end 25...
1081829
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
25
29.5
31
42.8
0.3
M24X2
22.00
64
94
57
600
11000
5700
BRM 25-00-502
BN 230 1081837 rod end 30...
1081837
ISO 12240-4
Durbal BRM
Steel
zinc plated blue
K
Integral construction
30
34.5
37
50.8
0.3
M30X2
25.00
70
110
66
450
14200
7500
RM 30-00-502
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 205 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; ...
Bossard Catalog
31.10.2023
DIN-ISO-12240.4-K-KCRM-KCLM-IG - Thermoplastic Rod Ends igubal® KCRM and KC...
MÄDLER
26.04.2024
EH 22982. - Rod Ends, DIN 12240-4, with male thread
Halder
22.12.2022
EMT-3S - Spherical Rod End Assemblies - Male w/Stud
Essentra Components
19.04.2016
DIN-ISO-12240.4-K-BR-R-IG - Heavy-Duty Rod Ends BR-R with Spherical Bearing...
MÄDLER
26.04.2024
DIN-ISO-12240.4-K-BR-IG - Heavy-Duty Rod Ends BR with Spherical Bearing DIN...
MÄDLER
26.04.2024
GN 752 NI - Stainless Steel-Joint pieces
Ganter
12.04.2024
SPM-3S - Spherical Rod End Assemblies - Male w/Stud
Essentra Components
19.04.2016
WN 751 - Fork Heads (Yokes), With Snap-on Spring Pin Inch
JW Winco
02.04.2024
DIN 71752 - Gabelköpfe
Fabory
13.02.2023
WN 648 S - Self- Lubricating Rod End Bearings, With Threaded Stem Right Han...
JW Winco
02.04.2024
Rod End-with Male Thread (POS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
RESS & RECS - Rod End and Stud Assemblies
WMBerg
06.06.2023
GN 648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel ...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表