Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-plus - MULTI-MONTI-plus P , pan head
HECO-Schrauben
Betonschrauben
MULTI-MONTI-plus
Powered by
CAD模型選擇
{heco_schrauben/betonschrauben/multi_monti_plus/multi_monti_plus_p.prj},{NB=MMS-plus P 6,0x60 znb 100 VAR},{ARTNR=48487},{PROFAM=MULTI-MONTI-plus},{D=6.0},{L=60},{MAT=Kohlenstoffstahl},{KOPF=Panhead, Rundkopf},{DK=11.0},{ANTR=T-Drive},{ANTRGR=T-30},{MFIX=},{TFIX=15},{TFIX2=25},{HNOM1=45},{HNOM2=35},{OB=verzinkt blau, A2K},{VE=100},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=11.650},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-plus P 6,0x60 znb 100 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=4.00},{LG=56.5},{K=3.720},{K1=0.770},{RX=14.000},{D3=4.80},{D4=4.300},{D5=6.650},{D6=5.730},{D7=5.260},{TT1=0.460},{TT2=1.020},{TT3=2.180},{AX1=5.650},{RX1=0.460},{RX2=1.230},{AX2=2.350},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
TFIX2
Clamping strength 2
[mm]
HNOM1
Embedment depth 1
[mm]
HNOM2
Embedment depth 2
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-plus P 5,0x30 znb 200...
54268
MULTI-MONTI-plus
5.0
30
MULTI-MONTI-plus P 5 x 30...
carbon steel
pan head
7.9
T-Drive
T-20
1
30
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
3.690
MMS-plus P 5,0x50 znb 200...
54269
MULTI-MONTI-plus
5.0
50
MULTI-MONTI-plus P 5 x 50...
carbon steel
pan head
7.9
T-Drive
T-20
15
35
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
5.480
MMS-plus P 6,0x30 znb 200...
54278
MULTI-MONTI-plus
6.0
30
MULTI-MONTI-plus P 6 x 30...
carbon steel
pan head
11.2
T-Drive
T-30
1
30
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
yes
6.537
MMS-plus P 6,0x35 znb 100...
49850
MULTI-MONTI-plus
6.0
35
MULTI-MONTI-plus P 6 x 35...
carbon steel
pan head
11.0
T-Drive
T-30
1
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
9.090
MMS-plus P 6,0x40 znb 100...
48483
MULTI-MONTI-plus
6.0
40
MULTI-MONTI-plus P 6 x 40...
carbon steel
pan head
11.0
T-Drive
T-30
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
9.080
MMS-plus P 6,0x50 znb 100...
48485
MULTI-MONTI-plus
6.0
50
MULTI-MONTI-plus P 6 x 50...
carbon steel
pan head
11.0
T-Drive
T-30
5
15
45
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
10.240
MMS-plus P 6,0x60 znb 100...
48487
MULTI-MONTI-plus
6.0
60
MULTI-MONTI-plus P 6 x 60...
carbon steel
pan head
11.0
T-Drive
T-30
15
25
45
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
11.650
MMS-plus P 7,5x25 znb 200...
54279
MULTI-MONTI-plus
7.5
25
MULTI-MONTI-plus P 7.5 x ...
carbon steel
pan head
14.5
T-Drive
T-30
1
25
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
yes
8.970
MMS-plus P 7,5x35 znb 100...
49852
MULTI-MONTI-plus
7.5
35
MULTI-MONTI-plus P 7.5 x ...
carbon steel
pan head
14.5
T-Drive
T-30
1
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
12.940
MMS-plus P 7,5x40 znb 100...
48489
MULTI-MONTI-plus
7.5
40
MULTI-MONTI-plus P 7.5 x ...
carbon steel
pan head
14.5
T-Drive
T-30
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
12.930
MMS-plus P 7,5x50 znb 100...
48491
MULTI-MONTI-plus
7.5
50
MULTI-MONTI-plus P 7.5 x ...
carbon steel
pan head
14.5
T-Drive
T-30
15
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
15.140
MMS-plus P 7,5x60 znb 50 ...
48493
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus P 7.5 x ...
carbon steel
pan head
14.5
T-Drive
T-30
5
25
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
17.860
MMS-plus P 10,0x60 znb 25...
49823
MULTI-MONTI-plus
10.0
60
MULTI-MONTI-plus P 10 x 6...
carbon steel
pan head
19.5
T-Drive
T-40
10
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
36.520
MMS-plus P 10,0x70 znb 25...
49825
MULTI-MONTI-plus
10.0
70
MULTI-MONTI-plus P 10 x 7...
carbon steel
pan head
19.5
T-Drive
T-40
5
20
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
37.310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus S , hexagon head
HECO-Schrauben
14.10.2021
Reference 62806 - Countersunk head security machine screw six lobe recess w...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
MMS-plus - MULTI-MONTI-plus MS, flange head
HECO-Schrauben
14.10.2021
3351 - fischer ULTRACUT Betonschrauben Pan-Head Stahl gvz FBS II 6 P
SFS Group Schweiz AG
17.06.2024
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
MMS-plus - MULTI-MONTI-plus F , countersunk head
HECO-Schrauben
14.10.2021
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
MMS-plus - MULTI-MONTI-plus SSK, hexagon head with combined washer and cone...
HECO-Schrauben
14.10.2021
MMS - MULTI-MONTI TC, MMS-TC TimberConnect
HECO-Schrauben
14.10.2021
MMS-A5 - MULTI-MONTI A5
HECO-Schrauben
14.10.2021
MULTI-MONTI-PLUS-T-T - concrete screw
SFS
20.02.2024
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
MULTI-MONTI-PLUS-T - concrete screw
SFS
22.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表