您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Modules
GIMOTA
Rectangular connectors
Inserts modular
Powered by
CAD模型選擇
GMRM-BM-01 - Blindmodul
13.11.2023
GMRM-1000-200-1PHC-02 - Module 1 pole, Pin, 1000V, 200A
13.11.2023
GMRM-1000-200-1SHC-02 - Module 1 pole, Socket, 1000V, 200A
13.11.2023
GMRM-830-100-1PKC-01 - Module 1 pole, Pin, 830V, 100A
13.11.2023
GMRM-830-100-1SKC-01 - Module 1 pole, Socket, 830V, 100A
13.11.2023
GMRM-1000-100-2PKC-02 - Module 2 pole, Pin, 1000V, 100A
13.11.2023
GMRM-1000-100-2SKC-02 - Module 2 pole, Socket, 1000V, 100A
13.11.2023
GMRM-1000-70-2P-01 - Module 2 pole, Pin, 1000V, 70A
13.11.2023
GMRM-1000-70-2S-01 - Modul 2 pole, Socket, 1000V, 70A
13.11.2023
GMRM-1000-40-2PCC-01 - Module 2 pole, Pin, 1000V, 40A
13.11.2023
GMRM-1000-40-2SCC-01 - Modul 2 pole, Socket, 1000V, 40A
13.11.2023
GMRM-690-40-3PCC-01 - Module 3 pole, Pin, 690V, 40A
13.11.2023
GMRM-690-40-3SCC-01 - Module 3 pole, Socket, 690V, 40A
13.11.2023
GMRM-500-16-6PEC-01 - Modul 6 pole, Pin, 500V, 16A
13.11.2023
GMRM-500-16-6SEC-01 - Modul 6 pole, Socket, 500V, 16A
13.11.2023
GMRM-830-16-6PEC-01 - Modul 6 pole, Pin, 830V, 16A
13.11.2023
GMRM-830-16-6SEC-01 - Modul 6 pole, Socket, 830V, 16A
13.11.2023
GMRM-400-16-8PEC-01 - Modul 8 pole, Pin, 400V, 16A
13.11.2023
GMRM-400-16-8SEC-01 - Modul 8 pole, Socket, 400V, 16A
13.11.2023
GMRM-500-16-20PEC-02 - Modul 20 pole, Pin, 500V, 16A
13.11.2023
GMRM-500-16-20SEC-02 - Modul 20 pole, Socket, 500V, 16A
13.11.2023
GMRM-250-10-12PZC-01 - Modul 12 pole, Pin, 250V, 10A
13.11.2023
GMRM-250-10-12SZC-01 - Modul 12 pole, Socket, 250V, 10A
13.11.2023
GMRM-160-10-17PZC-01 - Modul 17 pole, Pin, 160V, 10A
13.11.2023
GMRM-160-10-17SZC-01 - Modul 17 pole, Socket, 160V, 10A
13.11.2023
GMRM-150-10-42PZC-02 - Modul 42 pole, Pin, 150V, 10A
13.11.2023
GMRM-150-10-42SZC-02 - Modul 42 pole, Socket, 150V, 10A
13.11.2023
GMRM-MB-8PZC-AMG - MegaBit modul 2 x 4 pole, Pin, 50V, 10A
13.11.2023
GMRM-MB-8SZC-AMG - MegaBit modul 2 x 4 pole, Socket, 50V, 10A
13.11.2023
GMRM-MBE-8PZC-AMG - MegaBit modul 2 x 4 pole, Pin, EMV, 50V, 10A
13.11.2023
GMRM-MBE-8SZC-AMG - MegaBit modul 2 x 4 pole, Socket, EMV 50V, 10A
13.11.2023
GMRM-GB-8PSC-AMG - GigaBit modul 8 pole, Pin, 50V, 5A
13.11.2023
GMRM-GB-8SSC-AMG - GigaBit modul 8 pole, Socket, 50V, 5A
13.11.2023
GMRM-GBE-8PSC-AMG - GigaBit modul 8 pole, Pin, EMV, 50V, 5A
13.11.2023
GMRM-GBE-8SSC-AMG - GigaBit modul 8 pole, Socket, EMV, 50V, 5A
13.11.2023
GMRM-AQC-2P-02 - Adapter for 2 Q-CoaX Module
13.11.2023
GMRM-AQC-2S-02 - Adapter for 2 Q-CoaX Module
13.11.2023
GMRM-50-10-4PZC-AQC - Q-Coax Insert 4 Pin, 50V, 10A
13.11.2023
GMRM-50-10-4SZC-AQC - Q-Coax Insert 4 Socket, 50V, 10A
13.11.2023
GMRM-50-5-8PSC-AQC - Q-Coax Insert 8 Pin, 50V, 5A
13.11.2023
GMRM-50-5-8SSC-AQC - Q-Coax Insert 8 Socket, 50V, 5A
13.11.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.