目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GMRM-400-16-8PEC-01 - Modul 8 pole, Pin, 400V, 16A
GIMOTA
Rectangular connectors
Inserts modular
Modules
Powered by
CAD模型選擇
{gimota/rectangular_connectors/inserts_modular/modules/modul_8_pole_pin_400v_16a.prj},{NB=GMRM-400-16-8PEC-01},{COMPANY=GIMOTA},{CNSORDERNO=GMRM-400-16-8PEC-01},{B1=34.2},{H1=34.6},{L1=14.6},{DIST=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
B1
[mm]
H1
[mm]
L1
[mm]
GMRM-400-16-8PEC-01
GIMOTA
GMRM-400-16-8PEC-01
34.2
34.6
14.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表