您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3313 - Sealing blind rivets IMEX dome head (POP® TD...GT), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.30 Closed end blind rivets
BN 3313 Sealing blind rivets IMEX
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_30/bn_3313/bn_3313.prj},{NB=3206698 (13.2)},{BNARTNR=3206698},{BNARTNR1=},{BNNORM3=POP®},{BN=3313},{BZC=TD 56 GT},{BNMAT=Niet : A2 , Dorn : INOX},{D=4.0},{L=10.7},{L1=10.2},{D2=8.3},{D3=2.36},{FORM=1},{P=3.20},{P1=3.2-4.8},{PMIN=3.200},{PMAX=4.800},{W=Niet : A2 , Dorn : INOX},{B=4.1-4.2},{B1=4.1},{S=1.0},{F2=3300},{F1=4000},{X1=4.080},{X2=1.000},{X3=8.220},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NENN
ⁿ/ₐ
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BNNORM3
Brand
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
max.
[mm]
D2
max.
[mm]
D3
~
[mm]
P1
Grip range
[mm]
B
Borehole diameter
[mm]
S
max.
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
3206693
3.2x8.5
3206693
POP®
TD 44 GT
Rivet : A2 , Mandrel : st...
3.2
8.5
6.7
2.00
1.6-3.2
3.3-3.4
0.9
2100
2220
1582062
3.2x8.5
1582062
300112434
POP®
TD 44 GT
Rivet : A2 , Mandrel : st...
3.2
8.5
6.7
2.00
1.6-3.2
3.3-3.4
0.9
2100
2220
3206694
3.2x10.2
3206694
POP®
TD 46 GT
Rivet : A2 , Mandrel : st...
3.2
10.2
6.7
2.00
3.2-4.8
3.3-3.4
0.9
2100
2220
1541226
3.2x10.2
1541226
300100439
POP®
TD 46 GT
Rivet : A2 , Mandrel : st...
3.2
10.2
6.7
2.00
3.2-4.8
3.3-3.4
0.9
2100
2220
3206696
3.2x11.8
3206696
POP®
TD 48 GT
Rivet : A2 , Mandrel : st...
3.2
11.8
6.7
2.00
4.8-6.4
3.3-3.4
0.9
2100
2220
1582097
3.2x11.8
1582097
300112435
POP®
TD 48 GT
Rivet : A2 , Mandrel : st...
3.2
11.8
6.7
2.00
4.8-6.4
3.3-3.4
0.9
2100
2220
1673815
3.2x13.4
1673815
300112436
POP®
TD 410 GT
Rivet : A2 , Mandrel : st...
3.2
13.4
6.7
2.00
6.4-7.9
3.3-3.4
0.9
2100
2220
3206697
4x9.1
3206697
POP®
TD 54 GT
Rivet : A2 , Mandrel : st...
4.0
9.1
8.3
2.36
0.1-3.2
4.1-4.2
1.0
3300
4000
1599135
4x9.1
1599135
300112437
POP®
TD 54 GT
Rivet : A2 , Mandrel : st...
4.0
9.1
8.3
2.36
0.1-3.2
4.1-4.2
1.0
3300
4000
3206698
4x10.7
3206698
POP®
TD 56 GT
Rivet : A2 , Mandrel : st...
4.0
10.7
8.3
2.36
3.2-4.8
4.1-4.2
1.0
3300
4000
1541234
4x10.7
1541234
300100440
POP®
TD 56 GT
Rivet : A2 , Mandrel : st...
4.0
10.7
8.3
2.36
3.2-4.8
4.1-4.2
1.0
3300
4000
1599119
4x12.3
1599119
300112438
POP®
TD 58 GT
Rivet : A2 , Mandrel : st...
4.0
12.3
8.3
2.36
4.8-6.4
4.1-4.2
1.0
3300
4000
3134300
4x13.9
3134300
300116462
POP®
TD 510 GT
Rivet : A2 , Mandrel : st...
4.0
13.9
8.3
2.36
6.4-7.9
4.1-4.2
1.0
3300
4000
1541242
4.8x9.7
1541242
300100441
POP®
TD 64 GT
Rivet : A2 , Mandrel : st...
4.8
9.7
9.9
2.97
0.1-3.2
4.9-5.0
1.3
4300
4400
1582399
4.8x11.3
1582399
300112439
POP®
TD 66 GT
Rivet : A2 , Mandrel : st...
4.8
11.3
9.9
2.97
3.2-4.8
4.9-5.0
1.3
4300
4400
1541250
4.8x13
1541250
300100442
POP®
TD 68 GT
Rivet : A2 , Mandrel : st...
4.8
13.0
9.9
2.97
4.8-6.4
4.9-5.0
1.3
4300
4400
3134306
4.8x16
3134306
300144595
POP®
TD 612 GT
Rivet : A2 , Mandrel : st...
4.8
16.0
9.9
2.97
6.4-9.5
4.9-5.0
1.3
4300
4400
3134317
4.8x19
3134317
300151387
POP®
TD 616 GT
Rivet : A2 , Mandrel : st...
4.8
19.0
9.9
2.97
9.5-12.7
4.9-5.0
1.3
4300
4400
3134321
6.4x14.7
3134321
300112440
POP®
TD 808 GT
Rivet : A2 , Mandrel : st...
6.4
14.7
13.0
3.93
0.1-6.4
6.5-6.6
1.4
6800
8700
3134325
6.4x16.2
3134325
300112441
POP®
TD 810 GT
Rivet : A2 , Mandrel : st...
6.4
16.2
13.0
3.93
6.4-7.9
6.5-6.6
1.4
6800
8700
3134329
6.4x21
3134329
300100443
POP®
TD 816 GT
Rivet : A2 , Mandrel : st...
6.4
21.0
13.0
3.93
7.9-12.7
6.5-6.6
1.4
6800
8700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表