您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Pigging stations - Stop station butt weld
Definox
Pigging Systems
Stop station
Buttweld stop station
Powered by
CAD模型選擇
{definox/syste8mes20de20raclage/gare20d27arreat/gare20d27arreat20sortie20tube/gares20de20raclage.prj},{NB=ZU152-304},{PREVIEW=../../../_pool_/2f/27/gare_d27arreat_sortie_tube.png},{REF=ZU152-304},{DESC=Gare d'arrêt Sortie tube US 6\"},{TUBE=146,9 / 152,4},{V=Gare de raclage},{DIAM=US 6\"},{ACT=Gare d'arrêt},{MATB=1.4404},{MATS=EPDM},{FITTING=Sortie tube},{DEFAULTSORTATTR=30826}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-304
ZS025-304
Stop station SMS 25 butt ...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
EPDM
Butt weld
ZS038-304
ZS038-304
Stop station SMS 38 butt ...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
EPDM
Butt weld
ZS051-304
ZS051-304
Stop station SMS 51 butt ...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
EPDM
Butt weld
ZS063-304
ZS063-304
Stop station SMS 63 butt ...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
EPDM
Butt weld
ZS076-304
ZS076-304
Stop station SMS 76 butt ...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
EPDM
Butt weld
ZS104-304
ZS104-304
Stop station SMS 104 butt...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
EPDM
Butt weld
ZD025-304
ZD025-304
Stop station DIN 25 butt ...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
EPDM
Butt weld
ZD040-304
ZD040-304
Stop station DIN 40 butt ...
38 / 41
Pigging station
DIN 40
Stop station
1.4404
EPDM
Butt weld
ZD050-304
ZD050-304
Stop station DIN 50 butt ...
50 / 53
Pigging station
DIN 50
Stop station
1.4404
EPDM
Butt weld
ZD065-304
ZD065-304
Stop station DIN 65 butt ...
66 / 70
Pigging station
DIN 65
Stop station
1.4404
EPDM
Butt weld
ZD080-304
ZD080-304
Stop station DIN 80 butt ...
81 / 85
Pigging station
DIN 80
Stop station
1.4404
EPDM
Butt weld
ZD100-304
ZD100-304
Stop station DIN 100 butt...
100 / 104
Pigging station
DIN 100
Stop station
1.4404
EPDM
Butt weld
ZD150-304
ZD150-304
Stop station DIN 150 butt...
150 / 154
Pigging station
DIN 150
Stop station
1.4404
EPDM
Butt weld
ZU025-304
ZU025-304
Stop station US 1" butt w...
22,1 / 25,4
Pigging station
US 1"
Stop station
1.4404
EPDM
Butt weld
ZU038-304
ZU038-304
Stop station US 1"1/2 but...
34,8 / 38,1
Pigging station
US 1"1/2
Stop station
1.4404
EPDM
Butt weld
ZU051-304
ZU051-304
Stop station US 2" butt w...
47,5 / 50,8
Pigging station
US 2"
Stop station
1.4404
EPDM
Butt weld
ZU063-304
ZU063-304
Stop station US 2"1/2 but...
60,2 / 63,5
Pigging station
US 2"1/2
Stop station
1.4404
EPDM
Butt weld
ZU076-304
ZU076-304
Stop station US 3" butt w...
72,9 / 76,1
Pigging station
US 3"
Stop station
1.4404
EPDM
Butt weld
ZU101-304
ZU101-304
Stop station US 4" butt w...
97,4 / 101,6
Pigging station
US 4"
Stop station
1.4404
EPDM
Butt weld
ZU152-304
ZU152-304
Stop station US 6" butt w...
146,9 / 152,4
Pigging station
US 6"
Stop station
1.4404
EPDM
Butt weld
ZS025-305
ZS025-305
Stop station SMS 25 butt ...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
FKM
Butt weld
ZS038-305
ZS038-305
Stop station SMS 38 butt ...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
FKM
Butt weld
ZS051-305
ZS051-305
Stop station SMS 51 butt ...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
FKM
Butt weld
ZS063-305
ZS063-305
Stop station SMS 63 butt ...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
FKM
Butt weld
ZS076-305
ZS076-305
Stop station SMS 76 butt ...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
FKM
Butt weld
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表