您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈6798 A - Tooth lock washers, form A
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6798_a_v2.prj},{NB=Zahnscheibe DIN 6798 V2 A 21 51460.200.001(High)},{CNSORDERNO=51460.200.001},{D=20.000},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=5.190},{DA=21.000},{DW=33.000},{S1=1.400},{H=4.200},{N=20.000},{NENNID=M20},{BRAND=Fabory},{STANDARD=DIN ≈6798 A},{THREAD=},{THREADDIRECTIO=},{STYLE=External teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN≈2453;NF≈E27-624},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492292063},{INTRASTATCODE=7318210091},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=M20},{FAB_GEO=},{FAB_ARTICLENUMBER=51460.200.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area min.
ⁿ/ₐ
DW
Diameter of the bearing face max.
ⁿ/ₐ
S1
Height
ⁿ/ₐ
H
Height
ⁿ/ₐ
N
Number of teeth min.
ⁿ/ₐ
Zahnscheibe DIN 6798 V2 A...
50540.020.001
M2
2.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00003
NEN≈2453;NF≈E27-624
Y
8715492247483
74152100
31161801
EC002345
2.200
4.500
0.300
0.900
9.000
Zahnscheibe DIN 6798 V2 A...
50540.025.001
M2,5
2.500
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00043
NEN≈2453;NF≈E27-624
Y
8715492247490
31161801
EC002345
2.700
5.500
0.400
1.200
9.000
Zahnscheibe DIN 6798 V2 A...
50540.030.001
M3
3.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00006
NEN≈2453;NF≈E27-624
Y
8715492247506
74152100
31161801
EC002345
3.200
6.000
0.400
1.200
9.000
Zahnscheibe DIN 6798 V2 A...
50540.035.001
M3,5
3.500
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00011
NEN≈2453;NF≈E27-624
Y
8715492247513
74152100
31161801
EC002345
3.700
7.000
0.500
1.500
10.000
Zahnscheibe DIN 6798 V2 A...
50540.040.001
M4
4.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00015
NEN≈2453;NF≈E27-624
Y
8715492247520
74152100
31161801
EC002345
4.300
8.000
0.500
1.500
11.000
Zahnscheibe DIN 6798 V2 A...
50540.050.001
M5
5.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00023
NEN≈2453;NF≈E27-624
Y
8715492247551
74152100
31161801
EC002345
5.300
10.000
0.600
1.800
11.000
Zahnscheibe DIN 6798 V2 A...
50540.060.001
M6
6.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00041
NEN≈2453;NF≈E27-624
Y
8715492247568
74152100
31161801
EC002345
6.400
11.000
0.700
2.100
12.000
Zahnscheibe DIN 6798 V2 A...
50540.080.001
M8
8.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00081
NEN≈2453;NF≈E27-624
Y
8715492247575
74152100
31161801
EC002345
8.400
15.000
0.800
2.400
14.000
Zahnscheibe DIN 6798 V2 A...
50540.100.001
M10
10.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00121
NEN≈2453;NF≈E27-624
Y
8715492247582
74152100
31161801
EC002345
10.500
16.000
0.900
2.700
16.000
Zahnscheibe DIN 6798 V2 A...
50540.120.001
M12
12.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Phosphor bronze
Cu4
0.00184
NEN≈2453;NF≈E27-624
Y
8715492247599
74152100
31161801
EC002345
13.000
20.500
1.000
3.000
16.000
Zahnscheibe DIN 6798 V2 A...
51460.020.001
M2
2.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00003
NEN≈2453;NF≈E27-624
Y
8715492291820
7318210091
31161801
EC002345
2.200
4.500
0.300
0.900
9.000
Zahnscheibe DIN 6798 V2 A...
51460.025.001
M2,5
2.500
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00004
NEN≈2453;NF≈E27-624
Y
8715492291837
7318210091
31161801
EC002345
2.700
5.500
0.400
1.200
9.000
Zahnscheibe DIN 6798 V2 A...
51460.026.001
M2,6
2.600
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00006
NEN≈2453;NF≈E27-624
Y
8715492291844
7318210091
31161801
EC002345
2.800
5.500
0.400
1.200
9.000
Zahnscheibe DIN 6798 V2 A...
51460.030.001
M3
3.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00006
NEN≈2453;NF≈E27-624
Y
8715492291868
7318210091
31161801
EC002345
3.200
6.000
0.400
1.200
9.000
Zahnscheibe DIN 6798 V2 A...
51460.035.001
M3,5
3.500
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00011
NEN≈2453;NF≈E27-624
Y
8715492291875
7318210091
31161801
EC002345
3.700
7.000
0.500
1.500
10.000
Zahnscheibe DIN 6798 V2 A...
51460.040.001
M4
4.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00011
NEN≈2453;NF≈E27-624
Y
8715492291899
7318210091
31161801
EC002345
4.300
8.000
0.500
1.500
11.000
Zahnscheibe DIN 6798 V2 A...
51460.050.001
M5
5.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00023
NEN≈2453;NF≈E27-624
Y
8715492291929
7318210091
31161801
EC002345
5.300
10.000
0.600
1.800
11.000
Zahnscheibe DIN 6798 V2 A...
51460.051.001
M5,1
5.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00000
NEN≈2453;NF≈E27-624
Y
8715494594004
7318210091
31161801
EC002345
5.100
9.000
0.500
1.800
11.000
Zahnscheibe DIN 6798 V2 A...
51460.060.001
M6
6.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00028
NEN≈2453;NF≈E27-624
Y
8715492291936
7318210091
31161801
EC002345
6.400
11.000
0.700
2.100
12.000
Zahnscheibe DIN 6798 V2 A...
51460.070.001
M7
7.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00050
NEN≈2453;NF≈E27-624
Y
8715492291950
7318210091
31161801
EC002345
7.400
12.600
0.800
2.400
14.000
Zahnscheibe DIN 6798 V2 A...
51460.080.001
M8
8.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00063
NEN≈2453;NF≈E27-624
Y
8715492291974
7318210091
31161801
EC002345
8.400
15.000
0.800
2.400
14.000
Zahnscheibe DIN 6798 V2 A...
51460.082.001
M8,2
8.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00000
NEN≈2453;NF≈E27-624
Y
8715494594011
7318210091
31161801
EC002345
8.200
14.000
0.800
2.400
14.000
Zahnscheibe DIN 6798 V2 A...
51460.100.001
M10
10.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00120
NEN≈2453;NF≈E27-624
Y
8715492291998
7318210091
31161801
EC002345
10.500
16.000
0.900
2.700
16.000
Zahnscheibe DIN 6798 V2 A...
51460.120.001
M12
12.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00150
NEN≈2453;NF≈E27-624
Y
8715492292001
7318210091
31161801
EC002345
13.000
20.500
1.000
3.000
16.000
Zahnscheibe DIN 6798 V2 A...
51460.140.001
M14
14.000
Fabory
DIN ≈6798 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00230
NEN≈2453;NF≈E27-624
Y
8715492292025
7318210091
31161801
EC002345
15.000
24.000
1.000
3.000
18.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
BN 4880 - Serrated lock washers type A, external serrations (DIN 6798 A), s...
Bossard Catalog
26.01.2023
DIN 6797 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN 127 A - Spring steel
Böllhoff
26.10.2021
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN 6798 A - Tooth lock washers, form A
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表