您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702434 - STRAIGHT CONNECTOR MALE DIN L WITH WELDING END
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702434.prj},{NB=X702434-1519},{CODE=X702434-1519},{FILENAME=X702434-1519_01},{F=M22x1,5-6g},{A=29},{B=12},{CH=22},{T1=DN19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
T1
[mm]
X702434-0610
X702434-0610
M12x1,5-6g
21
10
12
DN10
X702434-0812
X702434-0812
M14x1,5-6g
23
10
14
DN12
X702434-1014
X702434-1014
M16x1,5-6g
25
11
17
DN14
X702434-1216
X702434-1216
M18x1,5-6g
25
11
19
DN16
X702434-1519
X702434-1519
M22x1,5-6g
29
12
22
DN19
X702434-1822
X702434-1822
M26x1,5-6g
31
12
27
DN22
X702434-2227
X702434-2227
M30x2-6g
36
14
32
DN27
X702434-2832
X702434-2832
M36x2-6g
38
14
41
DN32
X702434-3540
X702434-3540
M45x2-6g
43
16
46
DN40
X702434-4246
X702434-4246
M52x2-6g
46
16
55
DN46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS EO - Weld connector
Parker
31.05.2022
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
701519 - NUT S SERIES
FOR Fittings
06.05.2024
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
WSH51_52 - Insertion type hose connector British pipe thread · 60 ° inner c...
Yiheda 3D Electronic Gallery
09.05.2024
702346 - STRAIGHT END STUD DIN L SERIES - BSPP END WITH METALLIC SEAL FOR I...
FOR Fittings
07.05.2024
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
702072 - WELDING NIPPLE WITH O.R. DIN L SERIES
FOR Fittings
06.05.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
702061 - BRAZE OR WELD-ON MALE DIN L SERIES
FOR Fittings
06.05.2024
X-A-FormB - Fitting
Gates Tube Fittings
16.02.2022
702258 - CONNECTOR MALE DIN L SERIES - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
X-A-UNF - UNF thread, fitting
Gates Tube Fittings
16.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表