您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WZ 7075 Typ(e) DIN 9861-HSS, Material HSS 62 ± 2 HRC - Punches - hardened
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/wz_75.prj},{NB=WZ707508-50100 (8.5)},{REF=WZ707508-50100},{REFOLD=WZ 7075 8,50-9,40 -100},{L=100},{D1=8.5},{D2=11.0},{S=0.10},{K=1.0},{D11=[8.50:9.40/0.05]},{V1=84}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Overall Length (+0.5/0)
[mm]
D2
Head Diameter d2 (-0.05)
[mm]
S
Step
[mm]
K
Head Thickness (+0.2/0)
[mm]
WZ707500-50071
WZ707500-50071
71
0.9
0.05
0.2
WZ707500-50080
WZ707500-50080
80
0.9
0.05
0.2
WZ707500-50100
WZ707500-50100
100
0.9
0.05
0.2
WZ707500-55071
WZ707500-55071
71
1.0
0.05
0.2
WZ707500-55080
WZ707500-55080
80
1.0
0.05
0.2
WZ707500-55100
WZ707500-55100
100
1.0
0.05
0.2
WZ707500-60071
WZ707500-60071
71
1.1
0.05
0.2
WZ707500-60080
WZ707500-60080
80
1.1
0.05
0.2
WZ707500-60100
WZ707500-60100
100
1.1
0.05
0.2
WZ707500-65071
WZ707500-65071
71
1.2
0.05
0.2
WZ707500-65080
WZ707500-65080
80
1.2
0.05
0.2
WZ707500-65100
WZ707500-65100
100
1.2
0.05
0.2
WZ707500-70071
WZ707500-70071
71
1.3
0.05
0.2
WZ707500-70080
WZ707500-70080
80
1.3
0.05
0.2
WZ707500-70100
WZ707500-70100
100
1.3
0.05
0.2
WZ707500-80071
WZ707500-80071
71
1.4
0.05
0.4
WZ707500-80080
WZ707500-80080
80
1.4
0.05
0.4
WZ707500-80100
WZ707500-80100
100
1.4
0.05
0.4
WZ707500-90071
WZ707500-90071
71
1.6
0.05
0.4
WZ707500-90080
WZ707500-90080
80
1.6
0.05
0.4
WZ707500-90100
WZ707500-90100
100
1.6
0.05
0.4
WZ707501-00071
WZ707501-00071
71
1.8
0.05
0.5
WZ707501-00080
WZ707501-00080
80
1.8
0.05
0.5
WZ707501-00100
WZ707501-00100
100
1.8
0.05
0.5
WZ707501-15071
WZ707501-15071
71
2.0
0.05
0.5
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
27.06.2024
Flexible Ejector - Custom-made - AW 285 CUMSA, Material 1.8159 - 45 ± 3 HRC
D-M-E
02.02.2024
5700-5960 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
16.04.2024
WZ 8031 VL Light green die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
R 22 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
MF 7030 Thermocouples for Shut-off nozzles - DME
D-M-E
21.06.2024
FW 28 Support pillars - DME - Mat. 1.1730 - 640 N/ mm
D-M-E
16.04.2024
SE 640 Hexagon socket screw keys with T-handle - DME - Mat. 50 CrV4 - DIN 9...
D-M-E
27.06.2024
Retainers for Ejector pins and Ejector sleeves - BE CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
R 23 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
R 21 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
R 19 Locating rings - DME - Mat. 1.1191 (1.1730)
D-M-E
16.04.2024
R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 2...
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表