您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/H - Elastomer Coupling with split clamping hub
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_h_asmtab.prj},{NB=WKE/H-14-6-6-98},{SIZE=14},{L=35},{A=30},{N=1},{D1=6.0},{D2=6.0},{Z=98},{L1=11},{L2=13},{LO=9.0},{B=34.0},{K=5.00},{H=11.0},{S=M4},{TA=5},{J=0.056},{NMAX=12000},{M=0.02},{SX=4},{DMIN=6},{DMAX=16},{NL=12.000},{PPATH=wke_h_asmtpl.prj},{MAT1=Aluminum},{MAT2=Polyurethan},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
LO
Clamping length
[mm]
B
Interference diameter
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm^2]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/H-14-6-6-98
14
12.5
35
30
11
13
9.0
34.0
5.00
11.0
M4
5
0.056
12000
0.02
Aluminum
Polyurethane
84836080
WKE/H-19-8-8-98
19
17.0
66
40
25
16
13.4
44.0
6.00
15.0
M5
11
0.380
9500
0.15
Aluminum
Polyurethane
84836080
WKE/H-24-10-10-98
24
60.0
78
55
30
18
21.0
57.0
10.50
20.0
M6
19
1.660
7000
0.35
Aluminum
Polyurethane
84836080
WKE/H-28-15-15-98
28
160.0
90
65
35
20
23.5
70.5
11.00
24.5
M8
42
3.690
6000
0.33
Aluminum
Polyurethane
84836080
WKE/H-38-15-15-98
38
325.0
114
80
45
24
33.0
83.0
15.50
30.0
M8
42
10.400
4700
0.98
Aluminum
Polyurethane
84836080
WKE/H-42-19-19-98
42
450.0
126
95
50
26
35.0
95.0
18.00
35.0
M10
83
59.720
4000
4.15
Steel
Polyurethane
84836020
WKE/H-48-25-25-98
48
525.0
140
105
56
28
32.5
107.5
15.00
40.0
M12
145
98.250
3500
5.60
Steel
Polyurethane
84836020
WKE/H-55-35-35-98
55
685.0
160
120
65
30
48.0
120.0
22.75
42.5
M12
145
214.100
3000
10.80
Steel
Polyurethane
84836020
WKE/H-65-40-40-92
65
900.0
185
135
75
35
56.0
135.0
33.00
43.0
M12
145
401.600
2700
15.90
Steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
24.02.2021
WKE/S - Elastomer Coupling with conical clamping ring
StS Coupling GmbH
24.02.2021
WKE/ZS - Elastomer Coupling - intermediate spacer
StS Coupling GmbH
24.02.2021
ZWKE/HR - Intermediate Shaft Coupling with split clamping hub - elastomer v...
StS Coupling GmbH
17.05.2023
WKE/NK - Elastomer Coupling with clamping hub - compact version
StS Coupling GmbH
24.02.2021
EH 22590. - Leveling Pads with slip protection / without bolt
Halder
22.12.2022
GU-3004 - Rigid Couplings - Regular Shaft
Reid Supply
22.02.2022
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
WK4-H - Metal Bellow Coupling with split clamping hub
StS Coupling GmbH
17.05.2023
WKE/RF - Elastomer Coupling with hub - stainless steel version
StS Coupling GmbH
24.02.2021
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half sh...
MÄDLER
26.04.2024
MAE-MAS-ST_MN - One-Piece Clamp Couplings MAS, Steel C45 black oxide finish...
MÄDLER
26.04.2024
WK8 - Metal Bellow Coupling with clamping hub - axial pluggable
StS Coupling GmbH
10.02.2021
SWK/EN - Safety Coupling with clamping-hub - elastomer version
StS Coupling GmbH
24.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表