您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 440 V - Washers with square hole, especially for wood constructions, form V
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_440.prj},{NB=Scheibe DIN 440 V 11 55577.100.001(High)},{CNSORDERNO=55577.100.001},{NENNID=M10},{D=10.000},{BRAND=Fabory},{STANDARD=DIN 440 V},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for wood constructions},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494634977},{INTRASTATCODE=7318220091},{ECLASS=23-09-01-01},{UNSPSC=31161800},{ETIM=},{VARIANT=0},{PACKAGING=50},{FAB_NENN=11},{FAB_GEO=For nom. size=M10;a=11;d2=34;s=3},{FAB_ARTICLENUMBER=55577.100.001},{FABNETWEIGHT=1.612},{A=11.000},{DW=34.000},{H=3.000},{MASSE=1.850},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_440.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
Hole width min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 440 V 5.5
51577.050.001
M5
5.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00030
Y
8717077008649
7318220091
23-09-01-01
31161800
100
5.500
18.000
2.000
Washer DIN 440 V 6.6
51577.060.001
M6
6.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00046
Y
8717077008656
7318220091
23-09-01-01
31161800
100
6.600
22.000
2.000
Washer DIN 440 V 6.6
38235.060.001
M6
6.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Plain
0.00440
Y
8717077278516
7318220091
23-09-01-01
31161800
100
6.600
22.000
2.000
Washer DIN 440 V 6.6
38245.060.001
M6
6.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Zinc plated
0.00480
Y
8717077278547
7318220091
23-09-01-01
31161800
100
6.600
22.000
2.000
Washer DIN 440 V 9
51577.080.001
M8
8.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00110
Y
8717077008663
7318220091
23-09-01-01
31161800
100
9.000
28.000
3.000
Washer DIN 440 V 9
55577.080.001
M8
8.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A4
0.00110
Y
8715494634960
7318220091
23-09-01-01
31161800
100
9.000
28.000
3.000
Washer DIN 440 V 9
38245.080.001
M8
8.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Zinc plated
0.00960
Y
8717077278554
7318220091
23-09-01-01
31161800
100
9.000
28.000
3.000
Washer DIN 440 V 11
51577.100.001
M10
10.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00161
Y
8717077008670
7318220091
23-09-01-01
31161800
50
11.000
34.000
3.000
Washer DIN 440 V 11
55577.100.001
M10
10.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A4
0.00161
Y
8715494634977
7318220091
23-09-01-01
31161800
50
11.000
34.000
3.000
Washer DIN 440 V 11
38235.100.001
M10
10.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Plain
0.01560
Y
8717077278523
7318220091
23-09-01-01
31161800
100
11.000
34.000
3.000
Washer DIN 440 V 11
38245.100.001
M10
10.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Zinc plated
0.01610
Y
8717077278561
7318220091
23-09-01-01
31161800
100
11.000
34.000
3.000
Washer DIN 440 V 14
51577.120.001
M12
12.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00379
Y
8717077008687
7318220091
23-09-01-01
31161800
50
14.000
44.000
4.000
Washer DIN 440 V 14
55577.120.001
M12
12.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A4
0.00379
Y
8715494634984
7318220091
23-09-01-01
31161800
50
14.000
44.000
4.000
Washer DIN 440 V 14
38235.120.001
M12
12.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Plain
0.03720
Y
8717077278530
7318220091
23-09-01-01
31161800
100
14.000
44.000
4.000
Washer DIN 440 V 14
38245.120.001
M12
12.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Zinc plated
0.03680
Y
8717077278578
7318220091
23-09-01-01
31161800
100
14.000
44.000
4.000
Washer DIN 440 V 18
51577.160.001
M16
16.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.00761
Y
8717077008694
7318220091
23-09-01-01
31161800
50
18.000
56.000
5.000
Washer DIN 440 V 18
38235.160.001
M16
16.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Plain
0.07710
Y
8717077268005
7318220091
23-09-01-01
31161800
100
18.000
56.000
5.000
Washer DIN 440 V 18
38245.160.001
M16
16.000
Fabory
DIN 440 V
Washer for wood construct...
Steel
Zinc plated
0.07410
Y
8717077268012
7318220091
23-09-01-01
31161800
100
18.000
56.000
5.000
Washer DIN 440 V 22
51577.200.001
M20
20.000
Fabory
DIN 440 V
Washer for wood construct...
Stainless steel
A2
0.01564
Y
8717077008700
7318220091
23-09-01-01
31161800
25
22.000
72.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for...
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 440 R V2 - Washers with round hole, especially for wood constructions, ...
Fabory
13.02.2023
07160 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secur...
norelem
30.05.2024
BN 21205 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless s...
Bossard Catalog
31.10.2023
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Model 74990SS - NORD-LOCK® double serrated bounded washer with slope effect...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 443 A - Sealing push-in caps, form A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表