您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W800 - KNOB STYLE - BLACK OXIDE TREATED AND STAINLESS STEEL - INDEXING PLUNGER WITH OR WITHOUT LOCK NUT
Boteco
METAL SERIES
Powered by
CAD模型選擇
{boteco/serie_metallo/w800_asmtab.prj},{NB=W801-10 0},{IDNR=},{ART=W801-10},{D=33},{H=79},{HH=33},{H1=31},{D2=M20x1.5},{D2X=20.000},{D2Y=1.500},{DD=19},{E=22},{S=10},{E2=30},{S2=9},{D1=10},{D1X=10},{Q=10},{POS=0},{PESO=153},{VERS=8.000},{VERS1=2.000},{VER=4.000},{PPATH=w800_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
H1
h1
[mm]
D2
d2
ⁿ/ₐ
DD
d
[mm]
E
e
[mm]
S
s
[mm]
E2
e2
[mm]
S2
s2
[mm]
D1
d1 -0.02/0.04
[mm]
Q
[mm]
PESO
Weight
[g]
W800-5
W800-5
22
45
17
15
M10x1
12
12
5
0
0
05
5
18
W800-6
W800-6
27
54
20
18
M12x1.5
14
14
6
0
0
06
6
31
W800-8
W800-8
33
68
26
24
M16x1.5
19
19
8
0
0
08
8
71
W800-10
W800-10
33
79
33
31
M20x1.5
19
22
10
0
0
10
10
123
W801-5
W801-5
22
45
17
15
M10x1
12
12
5
17
6
05
5
25
W801-6
W801-6
27
54
20
18
M12x1.5
14
14
6
19
7
06
6
41
W801-8
W801-8
33
68
26
24
M16x1.5
19
19
8
24
8
08
8
89
W801-10
W801-10
33
79
33
31
M20x1.5
19
22
10
30
9
10
10
153
W800-5 CIN
W800-5 CIN
22
45
17
15
M10x1
12
12
5
0
0
05
5
18
W800-6 CIN
W800-6 CIN
27
54
20
18
M12x1.5
14
14
6
0
0
06
6
31
W800-8 CIN
W800-8 CIN
33
68
26
24
M16x1.5
19
19
8
0
0
08
8
71
W800-10 CIN
W800-10 CIN
33
79
33
31
M20x1.5
19
22
10
0
0
10
10
123
W801-5 CIN
W801-5 CIN
22
45
17
15
M10x1
12
12
5
17
6
05
5
25
W801-6 CIN
W801-6 CIN
27
54
20
18
M12x1.5
14
14
6
19
7
06
6
41
W801-8 CIN
W801-8 CIN
33
68
26
24
M16x1.5
19
19
8
24
8
08
8
89
W801-10 CIN
W801-10 CIN
33
79
33
31
M20x1.5
19
22
10
30
9
10
10
153
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
W810 - KNOB STYLE - BLACK OXIDE TREATED AND STAINLESS STEEL - INDEXING PLUN...
Boteco
17.11.2021
N241 - CONTROL KNOB WITH CAP AND THREADED INSERT
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
L749 - 28mm. WINGNUT WITH THREADED STUD
Boteco
17.11.2021
F764-F664 - 3-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
F177 - 6-LOBE HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Boteco
17.11.2021
C990 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE AND LOCKING H...
Boteco
17.11.2021
C970 - SOLID CONTROL HANDWHEEL WITH REVOLVING HANDLE AND LOCKING HANDWHEEL
Boteco
17.11.2021
P903 - FLOOR-ANCHOR MOUNTING FOOT WITH NON-SLIP BASE
Boteco
17.11.2021
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TO...
Boteco
17.11.2021
J183 CIN - STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATC...
Boteco
17.11.2021
L748 - 28mm. WINGNUT WITH RIGHT THROUGH THREADED INSERT
Boteco
17.11.2021
L271 - T HANDLE WITH THREADED STUD
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表