您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W630 - QUICK RELEASE STEEL RING DETENT PIN
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w630.prj},{NB=W630023.VZD06X30},{SHA256=Hl+JjrwvbqTUjgpz/bebSqOP0soukshN03ZzCu4CgtI=},{INAME=w6300232evzd06x30},{NAME=w630023.vzd06x30},{NNCUSTOM=W630},{NTCUSTOM=QUICK RELEASE STEEL RING DETENT PIN},{NBCUSTOM=W630023.VZD06X30},{LINACUSTOM=W630023.VZD06X30},{STEPFILE=W630023.VZD06X30.step},{PNGFILE=W630.png},{DWGFILE=W630.dwg},{CODE=W630023.VZD06X30},{MIS01=23},{MIS02=6.5},{MIS03=7},{MIS04=6},{MIS05=30},{MIS06=10},{MIS07=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
d2
[mm]
MIS03
h
[mm]
MIS04
d1H9
[mm]
MIS05
Q(+0.6)
[mm]
MIS06
Weight
[gr]
MIS07
Sforzo di taglio a doppio taglio max. kN
[mm]
W630023.VZD06X15
W630023.VZD06X15
23
6.5
7
6
15
7
22
W630023.VZD06X20
W630023.VZD06X20
23
6.5
7
6
20
8
22
W630023.VZD06X30
W630023.VZD06X30
23
6.5
7
6
30
10
22
W630023.VZD06X40
W630023.VZD06X40
23
6.5
7
6
40
12
22
W630028.VZD08X30
W630028.VZD08X30
28
8.8
8
8
30
19
38
W630028.VZD08X40
W630028.VZD08X40
28
8.8
8
8
40
23
38
W630028.VZD08X50
W630028.VZD08X50
28
8.8
8
8
50
27
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SMP-800 - Detent Pins - Ring Handle without Shoulder
Reid Supply
01.03.2022
SMP-800 - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
K0428 - Levelling feet plates ECO die-cast zinc, stainless steel or plastic...
KIPP
27.05.2024
FPD-610 - Detent Pins - Ring Handle with Shoulder
Essentra Components
22.07.2014
K0175 - Clamping levers non-adjustable
KIPP
27.05.2024
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
W635CIN - FULL STAINLESS STEEL QUICK RELEASE DETENT PIN - WITH RING
Boteco
16.11.2021
K0429 - Levelling feet ECO threaded spindles steel or stainless steel
KIPP
27.05.2024
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Reid Supply
01.03.2022
FPC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
FPD-50 - Detent Pins - T-Handle with Shoulder
Essentra Components
22.07.2014
BLPS,SBLPS - Ball Lock Pins -Spring Type- L Selectable
Misumi
19.09.2023
DARS-000D Fasteners and Hardware Quick Release Pins and Accessories - Doubl...
Reid Supply
01.03.2022
HTB-009 - Push Button Pins - Recessed Handle
Essentra Components
23.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表