您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
UST-M30MS-TXS-XXX - Ultrasonic sensors
CONTRINEX
Ultrasonic Sensors
Compact M30
Powered by
CAD模型選擇
{contrinex/ultrasonic_sensors/compact_m30/ust_m30ms_txs_xxx.prj},{NB=UST-M30MS-TLS-711},{ORDERNO=605-010-336},{TYPE=UST-M30MS-TLS-711},{OPR=Diffuse},{RM=350...3500},{H=M30},{HT=Standard body},{HM=Stainless steel},{ER=IP 67},{P=NPN},{O=2 NO (default)/NC + SYNC/MUX},{I=Standard output},{C=M12 5-pin},{SV=12...30 VDC},{PO=NPN, 2 NO (default)/NC + SYNC/MUX},{SFM=2},{TR=-20...+70},{CEPDF=Conformity_USx-M30xx.pdf},{WG=0.0},{ECCN=8536508},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{OMPDF=UST-M30%23S-T%23S_2%20outputs.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
H
Housing size
[mm]
HT
Housing type
ⁿ/ₐ
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity+Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Customs tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
UST-M30MS-TLS-403
605-010-327
UST-M30MS-TLS-403
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
PNP
NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
PNP, NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-301
605-010-328
UST-M30MS-TLS-301
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
NPN
NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
NPN, NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-603
605-010-329
UST-M30MS-TLS-603
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
PNP
2 NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
PNP, 2 NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-101
605-010-330
UST-M30MS-TLS-101
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
NPN
2 NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
NPN, 2 NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-839
605-010-331
UST-M30MS-TLS-839
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
PNP + analog
2 NO (default)/NC + 4...2...
Standard output
M12 5-pin
15...30 VDC
PNP + analog, 2 NO (defau...
2
-20...+70
203.2
8536508
YES
YES
UST-M30MS-TLS-729
605-010-332
UST-M30MS-TLS-729
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
NPN + analog
2 NO (default)/NC + 4...2...
Standard output
M12 5-pin
15...30 VDC
NPN + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-83A
605-010-333
UST-M30MS-TLS-83A
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
PNP + analog
2 NO (default)/NC + 0...1...
Standard output
M12 5-pin
15...30 VDC
PNP + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-72A
605-010-334
UST-M30MS-TLS-72A
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
NPN + analog
2 NO (default)/NC + 0...1...
Standard output
M12 5-pin
15...30 VDC
NPN + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-813
605-010-335
UST-M30MS-TLS-813
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
PNP
2 NO (default)/NC + SYNC/...
Standard output
M12 5-pin
12...30 VDC
PNP, 2 NO (default)/NC + ...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TLS-711
605-010-336
UST-M30MS-TLS-711
Diffuse
350...3500
M30
Standard body
Stainless steel
IP 67
NPN
2 NO (default)/NC + SYNC/...
Standard output
M12 5-pin
12...30 VDC
NPN, 2 NO (default)/NC + ...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-83A
605-010-323
UST-M30MS-TMS-83A
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
PNP + analog
2 NO (default)/NC + 0...1...
Standard output
M12 5-pin
15...30 VDC
PNP + analog, 2 NO (defau...
2
-20...+70
215.0
8536508
YES
YES
UST-M30MS-TMS-839
605-010-321
UST-M30MS-TMS-839
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
PNP + analog
2 NO (default)/NC + 4...2...
Standard output
M12 5-pin
15...30 VDC
PNP + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-813
605-010-325
UST-M30MS-TMS-813
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
PNP
2 NO (default)/NC + SYNC/...
Standard output
M12 5-pin
12...30 VDC
PNP, 2 NO (default)/NC + ...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-72A
605-010-324
UST-M30MS-TMS-72A
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
NPN + analog
2 NO (default)/NC + 0...1...
Standard output
M12 5-pin
15...30 VDC
NPN + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-729
605-010-322
UST-M30MS-TMS-729
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
NPN + analog
2 NO (default)/NC + 4...2...
Standard output
M12 5-pin
15...30 VDC
NPN + analog, 2 NO (defau...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-711
605-010-326
UST-M30MS-TMS-711
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
NPN
2 NO (default)/NC + SYNC/...
Standard output
M12 5-pin
12...30 VDC
NPN, 2 NO (default)/NC + ...
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-603
605-010-319
UST-M30MS-TMS-603
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
PNP
2 NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
PNP, 2 NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-403
605-010-317
UST-M30MS-TMS-403
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
PNP
NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
PNP, NO (default)/NC
2
-20...+70
215.0
8536508
YES
YES
UST-M30MS-TMS-301
605-010-318
UST-M30MS-TMS-301
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
NPN
NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
NPN, NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
UST-M30MS-TMS-101
605-010-320
UST-M30MS-TMS-101
Diffuse
200...2500
M30
Standard body
Stainless steel
IP 67
NPN
2 NO (default)/NC
Standard output
M12 4-pin
12...30 VDC
NPN, 2 NO (default)/NC
2
-20...+70
0.0
8536508
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UST-M30PO-TXS-XXX - Ultrasonic sensors
CONTRINEX
22.12.2023
UST-M18MC-WMS - Ultrasonic sensors
CONTRINEX
22.12.2023
Serie ARKU - Ultrasonic sensors
EGE-Elektronik
06.05.2022
BN 1999 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, hot dip galvanized
Bossard Catalog
31.10.2023
Gems Sensors ELS-950 - Gems Sensors ELS-950
Gems Sensors
04.10.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表