您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLU T-Style Laminated Inserts - Quick Change Companion Inserts
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MUD
MUD Quick-Change System
UF Quick Change
UF Style Insert Molds
Powered by
CAD模型選擇
{dme/product_structure/mud/quick_change_system/uf_quick_change/uf_style_insert_molds/uf_qc_u_tlu_t_style_laminated_asmtab.prj},{NB=UF 321 12/16 TLU201},{PF=12/16 TLU},{SR1=UF 321 12/16},{A1=2.377,2.877,3.377,3.877},{HLP=2},{HLP1=14},{HLP2=2},{HLP3=2},{A=2.377},{A2=1.377},{B2=1.377},{B=2.377},{EJEC=4.000},{EJEC1=0.480},{SRPN=MUD5000-100},{PPATH=..\\parts\\uf_qc_u_tlu_t_style_laminated_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PF
Product Family
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
UF 321 5/5 TLU201
5/5 TLU
UF 321 5/5 TLU201
UF 321 7/7 TLU201
7/7 TLU
UF 321 7/7 TLU201
UF 321 8/9 TLU201
8/9 TLU
UF 321 8/9 TLU201
UF 321 8/10 TLU201
8/10 TLU
UF 321 8/10 TLU201
UF 321 94/90 TLU201
94/90 TLU
UF 321 94/90 TLU201
UF 321 84/90 TLU201
84/90 TLU
UF 321 84/90 TLU201
UF 321 09/07 TLU201
09/07 TLU
UF 321 09/07 TLU201
UF 321 09/07 TLE201
09/07 TLE
UF 321 09/07 TLE201
UF 321 10/12 TLU201
10/12 TLU
UF 321 10/12 TLU201
UF 321 10/14 TLU201
10/14 TLU
UF 321 10/14 TLU201
UF 321 10/16 TLU201
10/16 TLU
UF 321 10/16 TLU201
UF 321 11/11 TLU201
11/11 TLU
UF 321 11/11 TLU201
UF 321 12/08 TLU201
12/08 TLU
UF 321 12/08 TLU201
UF 321 12/14 TLU201
12/14 TLU
UF 321 12/14 TLU201
UF 321 12/16 TLU201
12/16 TLU
UF 321 12/16 TLU201
UF 321 12/18 TLU201
12/18 TLU
UF 321 12/18 TLU201
UF 321 12/20 TLU201
12/20 TLU
UF 321 12/20 TLU201
UF 321 13/16 TLU201
13/16 TLU
UF 321 13/16 TLU201
UF 321 13/18 TLU201
13/18 TLU
UF 321 13/18 TLU201
UF 321 13/20 TLU201
13/20 TLU
UF 321 13/20 TLU201
UF 321 13/22 TLU201
13/22 TLU
UF 321 13/22 TLU201
UF 321 14/16 TLU201
14/16 TLU
UF 321 14/16 TLU201
UF 321 14/18 TLU201
14/18 TLU
UF 321 14/18 TLU201
UF 321 14/20 TLU201
14/20 TLU
UF 321 14/20 TLU201
UF 321 14/22 TLU201
14/22 TLU
UF 321 14/22 TLU201
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
SLU Standard Laminated Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
TSU T-Style Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
9 7/8 x 11 7/8 - D-M-E Standard A-Series Mold Bases 9 7/8 x 11 7/8
D-M-E
10.12.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表