您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DGK - Twistable Two-Way Mounting Clamps, Aluminum
Inocon
1 Connecting
1C Clamp moutings
DGK
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/dgk/gn_475_asmtab.prj},{NB=Verdrehbare Kreuz-Klemmhalter DGK-B15-B12-G (45)},{PARTNUMBER=DGK-B15-B12-G},{D1X=15},{D2X=12},{K1=25},{K2=20},{NDMD3=6},{NDM=5},{KDMV=4.773},{KDMM=4.917},{L1=79.5},{L2=20.0},{L3=16.5},{M=43.0},{S1X=12},{S2X=10},{R=1.500},{LP=43.500},{R2=13.750},{PR=1.500},{C=0.250},{RU=7.500},{LU=15.000},{CU=0.500},{LV=7.000},{DV=6.000},{RV=5.250},{RG=3.250},{KV1=11.500},{KV2=6.500},{GW=6.000},{DW=5.000},{CW=0.600},{SWV=5.000},{SWD=3.000},{SL1=10.000},{SR=6.000},{SL2=15.600},{SK=24.000},{SL3=16.700},{SC=0.400},{X1=4.130},{X2=15.880},{Y1=17.050},{Y2=14.430},{Y3=17.060},{DST=8.500},{CST=0.400},{RST=0.200},{SHST=0.200},{D3SW=4.773},{PSW=1.000},{SL31=12.000},{DP=4.000},{SSW=3.000},{DSW=3.500},{POS=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
D3
Clamping thread
ⁿ/ₐ
D4
Clamping thread
ⁿ/ₐ
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM1
Clamping kit for d3
ⁿ/ₐ
KLEMM2
Clamping kit for d4
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Twistable Two-Way Mountin...
DGK-B8-B8-G
B8
B8
M4
M4
16
16
52.5
13.0
13.0
26.5
-
-
M4-16
M4-16
Matte, ground
0.0340
76090000
YES
Twistable Two-Way Mountin...
DGK-B8-B8-S
B8
B8
M4
M4
16
16
52.5
13.0
13.0
26.5
-
-
M4-16
M4-16
Anodized black
0.0344
76090000
YES
Twistable Two-Way Mountin...
DGK-B10-B8-G
B10
B8
M5
M4
20
16
58.0
15.5
13.0
29.5
8
-
M5-20
M4-16
Matte, ground
0.0499
76090000
YES
Twistable Two-Way Mountin...
DGK-B10-B8-S
B10
B8
M5
M4
20
16
58.0
15.5
13.0
29.5
8
-
M5-20
M4-16
Anodized black
0.0496
76090000
YES
Twistable Two-Way Mountin...
DGK-B10-B10-G
B10
B10
M5
M5
20
20
63.5
15.5
15.5
32.5
8
8
M5-20
M5-20
Matte, ground
0.0650
76090000
YES
Twistable Two-Way Mountin...
DGK-B10-B10-S
B10
B10
M5
M5
20
20
63.5
15.5
15.5
32.5
8
8
M5-20
M5-20
Anodized black
0.0650
76090000
YES
Twistable Two-Way Mountin...
DGK-B12-B8-G
B12
B8
M5
M4
20
16
62.0
16.5
13.0
32.5
10
-
M5-20
M4-16
Matte, ground
0.0538
76090000
YES
Twistable Two-Way Mountin...
DGK-B12-B8-S
B12
B8
M5
M4
20
16
62.0
16.5
13.0
32.5
10
-
M5-20
M4-16
Anodized black
0.0537
76090000
YES
Twistable Two-Way Mountin...
DGK-B12-B12-G
B12
B12
M5
M5
20
20
71.5
16.5
16.5
38.5
10
10
M5-20
M5-20
Matte, ground
0.0730
76090000
YES
Twistable Two-Way Mountin...
DGK-B12-B12-S
B12
B12
M5
M5
20
20
71.5
16.5
16.5
38.5
10
10
M5-20
M5-20
Anodized black
0.0730
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B10-G
B15
B10
M6
M5
25
20
75.5
20.0
15.5
40.0
12
8
M6-25
M5-20
Matte, ground
0.1055
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B10-S
B15
B10
M6
M5
25
20
75.5
20.0
15.5
40.0
12
8
M6-25
M5-20
Anodized black
0.1051
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B12-G
B15
B12
M6
M5
25
20
79.5
20.0
16.5
43.0
12
10
M6-25
M5-20
Matte, ground
0.1095
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B12-S
B15
B12
M6
M5
25
20
79.5
20.0
16.5
43.0
12
10
M6-25
M5-20
Anodized black
0.1084
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B15-G
B15
B15
M6
M6
25
25
87.5
20.0
20.0
47.5
12
12
M6-25
M6-25
Matte, ground
0.1430
76090000
YES
Twistable Two-Way Mountin...
DGK-B15-B15-S
B15
B15
M6
M6
25
25
87.5
20.0
20.0
47.5
12
12
M6-25
M6-25
Anodized black
0.1400
76090000
YES
Twistable Two-Way Mountin...
DGK-B16-B12-G
B16
B12
M6
M5
25
20
81.0
20.0
16.5
44.5
-
10
M6-25
M5-20
Matte, ground
0.1127
76090000
YES
Twistable Two-Way Mountin...
DGK-B16-B12-S
B16
B12
M6
M5
25
20
81.0
20.0
16.5
44.5
-
10
M6-25
M5-20
Anodized black
0.1119
76090000
YES
Twistable Two-Way Mountin...
DGK-B16-B16-G
B16
B16
M6
M6
25
25
90.5
20.0
20.0
50.5
-
-
M6-25
M6-25
Matte, ground
0.1385
76090000
YES
Twistable Two-Way Mountin...
DGK-B16-B16-S
B16
B16
M6
M6
25
25
90.5
20.0
20.0
50.5
-
-
M6-25
M6-25
Anodized black
0.1390
76090000
YES
Twistable Two-Way Mountin...
DGK-B20-B15-G
B20
B15
M6
M6
30
25
95.0
22.0
20.0
53.0
16
12
M6-30
M6-25
Matte, ground
0.1650
76090000
YES
Twistable Two-Way Mountin...
DGK-B20-B15-S
B20
B15
M6
M6
30
25
95.0
22.0
20.0
53.0
16
12
M6-30
M6-25
Anodized black
0.1925
76090000
YES
Twistable Two-Way Mountin...
DGK-B20-B16-G
B20
B16
M6
M6
30
25
96.5
22.0
20.0
54.5
16
-
M6-30
M6-25
Matte, ground
0.1966
76090000
YES
Twistable Two-Way Mountin...
DGK-B20-B16-S
B20
B16
M6
M6
30
25
96.5
22.0
20.0
54.5
16
-
M6-30
M6-25
Anodized black
0.1963
76090000
YES
Twistable Two-Way Mountin...
DGK-B20-B20-G
B20
B20
M6
M6
30
30
102.5
22.0
22.0
58.5
16
16
M6-30
M6-30
Matte, ground
0.2430
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SG - Stainless Steel Sensor Holders for Attachment Mounting Clamps GN 478 /...
Inocon
19.06.2024
RK - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type OS, withou...
Inocon
19.06.2024
RKF - Flanged Mounting Bolts, Steel, Connecting Element for Mounting Clamps
Inocon
19.06.2024
RS - Construction Tubes, round, Aluminum, anodized, natural color, for Tube...
Inocon
19.06.2024
TG - T-Mounting Clamps, Aluminum, Type A, with bore
Inocon
19.06.2024
KG - Swivel Clamp Linear Actuator Connectors, Aluminum
Inocon
19.06.2024
CGA - Attachment Mounting Clamps, Aluminum
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表