您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 991 - Tube End Plugs, Plastic rectangular
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 991 Tube End Plugs, Plastic, Tubes
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohre_stangen/gn991_r/gn991_r.prj},{NB=Endstopfen GN 991-R50-20-SW},{PARTNUMBER=GN 991-R50-20-SW},{NORMNR=GN 991},{COL=SW},{S1=R50},{S11=50},{S2=20},{W=1 ... 3},{WMIN=1.0},{WMAX=3.0},{L1=5},{L2=15.0},{K=1.000},{FARBE=schwarz, matt},{K1=1.000},{D3=1.000},{R=1.000},{MAT=Kunststoff},{WEIGHT=0.0062},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
S1
[mm]
S2
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FARBE
Color
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube End Plug GN 991-R20-...
GN 991-R20-10-SW
R20
10
0,8 ... 2
3
12.0
Black, matte finish
Plastic
0.0012
39235090
YES
Tube End Plug GN 991-R20-...
GN 991-R20-10-GR
R20
10
0,8 ... 2
3
12.0
Gray, matte finish
Plastic
0.0012
39235090
YES
Tube End Plug GN 991-R20-...
GN 991-R20-15-SW
R20
15
1 ... 2
5
11.5
Black, matte finish
Plastic
0.0019
39235090
YES
Tube End Plug GN 991-R20-...
GN 991-R20-15-GR
R20
15
1 ... 2
5
11.5
Gray, matte finish
Plastic
0.0019
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-10-SW
R25
10
0,8 ... 2
3
11.5
Black, matte finish
Plastic
0.0015
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-10-GR
R25
10
0,8 ... 2
3
11.5
Gray, matte finish
Plastic
0.0015
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-15-SW
R25
15
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0024
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-15-GR
R25
15
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0024
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-20-SW
R25
20
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0027
39235090
YES
Tube End Plug GN 991-R25-...
GN 991-R25-20-GR
R25
20
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0027
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-10-SW
R30
10
1 ... 2
5
11.5
Black, matte finish
Plastic
0.0018
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-10-GR
R30
10
1 ... 2
5
11.5
Gray, matte finish
Plastic
0.0018
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-15-SW
R30
15
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0027
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-15-GR
R30
15
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0027
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-20-SW
R30
20
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0038
39235090
YES
Tube End Plug GN 991-R30-...
GN 991-R30-20-GR
R30
20
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0038
39235090
YES
Tube End Plug GN 991-R35-...
GN 991-R35-20-SW
R35
20
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0039
39235090
YES
Tube End Plug GN 991-R35-...
GN 991-R35-20-GR
R35
20
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0039
39235090
YES
Tube End Plug GN 991-R35-...
GN 991-R35-25-SW
R35
25
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0043
39235090
YES
Tube End Plug GN 991-R35-...
GN 991-R35-25-GR
R35
25
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0043
39235090
YES
Tube End Plug GN 991-R40-...
GN 991-R40-15-SW
R40
15
1 ... 2
5
12.0
Black, matte finish
Plastic
0.0037
39235090
YES
Tube End Plug GN 991-R40-...
GN 991-R40-15-GR
R40
15
1 ... 2
5
12.0
Gray, matte finish
Plastic
0.0037
39235090
YES
Tube End Plug GN 991-R40-...
GN 991-R40-20-SW
R40
20
1 ... 3
5
12.0
Black, matte finish
Plastic
0.0045
39235090
YES
Tube End Plug GN 991-R40-...
GN 991-R40-20-GR
R40
20
1 ... 3
5
12.0
Gray, matte finish
Plastic
0.0045
39235090
YES
Tube End Plug GN 991-R40-...
GN 991-R40-25-SW
R40
25
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0050
39235090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 991 - Tube End Plugs, Plastic square
Ganter
19.06.2024
GN991 - Tube end plugs, Plastic rectangular
Berger Tools
25.05.2023
GN 991 - Tube End Plugs, Plastic round
Ganter
19.06.2024
NIL - Ribbed tube end plugs
Elesa+Ganter
21.06.2024
AS - Tube End Plugs, Plastic rectangular
Inocon
19.06.2024
NIL - ELESA-Ribbed tube end plugs
Elesa
24.06.2024
GN991 - Tube End Plugs, Plastic rectangular
Berger Tools
25.05.2023
Modèle 92-77 - Bouchon pour tube rectangulaire
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
GN 991 - Tube End Plugs, Plastic square
JW Winco
25.06.2024
111337 - Rectangular Inserts & Glides
Essentra Components
17.07.2014
Sprocket 5/8" x 3/8" - 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 ...
Ketten Fuchs
22.09.2021
Main Catalogue - Main Catalogue
Wippermann
05.08.2019
Accumulator chains - Accumulator chains Design T
Wippermann
05.12.2018
GN 991 - Tube End Plugs, Plastic rectangular
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表