您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AS - Tube End Plugs, Plastic square
Inocon
1 Connecting
1D Connecting accessories
AS
AS V D
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/as/as_v_d/gn991_v.prj},{NB=Endstopfen AS-V34-2},{PARTNUMBER=AS-V34-2},{COL=SW},{S=V34},{S11=34.000},{S2=},{S2X=MIN},{W2=},{W=1 ... 3},{WMIN=1.0},{WMAX=3.0},{L1=5.0},{L2=14.5},{FT=-},{K=MIN},{FARBE=schwarz,matt},{K1=MIN},{D3=MIN},{R=MIN},{MAT=Kunststoff},{WEIGHT=0.0070},{CTN=39235090},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
S
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FT
for tube
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube End Plug AS-V10-4
AS-V10-4
V10
0,8 ... 2,5
4.0
12.0
GN 990
Gray, matte finish
0.0006
39235090
YES
Tube End Plug AS-V10-2
AS-V10-2
V10
0,8 ... 2,5
4.0
12.0
GN 990
Black, matte finish
0.0006
39235090
YES
Tube End Plug AS-V12-4
AS-V12-4
V12
1 ... 2
4.0
12.0
GN 990
Gray, matte finish
0.0020
39235090
YES
Tube End Plug AS-V12-2
AS-V12-2
V12
1 ... 2
4.0
12.0
GN 990
Black, matte finish
0.0020
39235090
YES
Tube End Plug AS-V15-4
AS-V15-4
V15
1 ... 2
3.0
11.5
-
Gray, matte finish
0.0030
39235090
YES
Tube End Plug AS-V15-2
AS-V15-2
V15
1 ... 2
3.0
11.5
-
Black, matte finish
0.0030
39235090
YES
Tube End Plug AS-V16-4
AS-V16-4
V16
1 ... 2,5
5.0
11.5
GN 990
Gray, matte finish
0.0040
39235090
YES
Tube End Plug AS-V16-2
AS-V16-2
V16
1 ... 2,5
5.0
11.5
GN 990
Black, matte finish
0.0040
39235090
YES
Tube End Plug AS-V18-4
AS-V18-4
V18
1,5 ... 3
5.0
11.5
-
Gray, matte finish
0.0045
39235090
YES
Tube End Plug AS-V18-2
AS-V18-2
V18
1,5 ... 3
5.0
11.5
-
Black, matte finish
0.0045
39235090
YES
Tube End Plug AS-V20-4
AS-V20-4
V20
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Tube End Plug AS-V20-2
AS-V20-2
V20
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Tube End Plug AS-V22-4
AS-V22-4
V22
1 ... 3,5
5.0
12.0
-
Gray, matte finish
0.0060
39235090
YES
Tube End Plug AS-V22-2
AS-V22-2
V22
1 ... 3,5
5.0
12.0
-
Black, matte finish
0.0060
39235090
YES
Tube End Plug AS-V25-4
AS-V25-4
V25
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0066
39235090
YES
Tube End Plug AS-V25-2
AS-V25-2
V25
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0066
39235090
YES
Tube End Plug AS-V30-4
AS-V30-4
V30
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0068
39235090
YES
Tube End Plug AS-V30-2
AS-V30-2
V30
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0068
39235090
YES
Tube End Plug AS-V34-4
AS-V34-4
V34
1 ... 3
5.0
14.5
-
Gray, matte finish
0.0070
39235090
YES
Tube End Plug AS-V34-2
AS-V34-2
V34
1 ... 3
5.0
14.5
-
Black, matte finish
0.0070
39235090
YES
Tube End Plug AS-V35-4
AS-V35-4
V35
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0080
39235090
YES
Tube End Plug AS-V35-2
AS-V35-2
V35
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0080
39235090
YES
Tube End Plug AS-V40-4
AS-V40-4
V40
1 ... 3
5.0
14.5
GN 990
Gray, matte finish
0.0090
39235090
YES
Tube End Plug AS-V40-2
AS-V40-2
V40
1 ... 3
5.0
14.5
GN 990
Black, matte finish
0.0090
39235090
YES
Tube End Plug AS-V45-4
AS-V45-4
V45
1 ... 3
5.0
14.5
GN 990
Gray, matte finish
0.0100
39235090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 991 - Tube End Plugs, Plastic square
Ganter
19.06.2024
AS - Tube End Plugs, Plastic round
Inocon
19.06.2024
GN991 - Tube end plugs, Plastic square
Berger Tools
25.05.2023
CQ - Inserti per tubi quadri
GAMM
05.05.2022
NIL - Ribbed tube end plugs
Elesa+Ganter
21.06.2024
GN991 - Tube End Plugs, Plastic square
Berger Tools
25.05.2023
NIL - ELESA-Ribbed tube end plugs
Elesa
24.06.2024
GN 991 - ELESA-Closing plugs
Elesa
24.06.2024
K0494 - Tube end plugs
KIPP
27.05.2024
GN 991 - Tube End Plugs, Plastic square
JW Winco
25.06.2024
GN 991 - Tube End Plugs, Plastic round
Ganter
19.06.2024
K0494 - Tube end plugs
KIPP USA
05.06.2024
29056 - Tube end plugs
norelem
26.06.2024
BTC-1 - End cap - Square tube - Black plastic. Simplified drawing
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表