您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
16B-1 (25,4 x 17,02 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
Sprockets and plate wheels
Sprockets
Simplex taper bored sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/j_pignoni_bussola_semplici/tbs16b_1.prj},{NB=TS12023},{CODE=TS12023},{P=25.4},{W=17.02},{DR=15.88},{R=26},{C=2.5},{H1=16.2},{Z=23},{DE=197.5},{DP=186.53},{DD=110},{H=45},{PB=2517},{ET=1},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
H
[mm]
PB
For Bush
ⁿ/ₐ
ET
Type
ⁿ/ₐ
TS12013
TS12013
25.4
17.02
15.88
26
2.5
16.2
13
117.0
106.12
73
25
1610
1
TS12014
TS12014
25.4
17.02
15.88
26
2.5
16.2
14
125.0
114.15
76
25
1610
1
TS12015
TS12015
25.4
17.02
15.88
26
2.5
16.2
15
133.0
122.17
76
25
1610
1
TS12016
TS12016
25.4
17.02
15.88
26
2.5
16.2
16
141.0
130.20
90
32
2012
1
TS12017
TS12017
25.4
17.02
15.88
26
2.5
16.2
17
149.0
138.22
90
32
2012
1
TS12018
TS12018
25.4
17.02
15.88
26
2.5
16.2
18
157.0
146.28
108
45
2517
1
TS12019
TS12019
25.4
17.02
15.88
26
2.5
16.2
19
165.2
154.33
108
45
2517
1
TS12020
TS12020
25.4
17.02
15.88
26
2.5
16.2
20
173.2
162.38
108
45
2517
1
TS12021
TS12021
25.4
17.02
15.88
26
2.5
16.2
21
181.2
170.43
110
45
2517
1
TS12022
TS12022
25.4
17.02
15.88
26
2.5
16.2
22
189.3
178.48
110
45
2517
1
TS12023
TS12023
25.4
17.02
15.88
26
2.5
16.2
23
197.5
186.53
110
45
2517
1
TS12024
TS12024
25.4
17.02
15.88
26
2.5
16.2
24
205.5
194.59
110
45
2517
1
TS12025
TS12025
25.4
17.02
15.88
26
2.5
16.2
25
213.5
202.66
110
45
2517
1
TS12026
TS12026
25.4
17.02
15.88
26
2.5
16.2
26
221.6
210.72
110
45
2517
1
TS12027
TS12027
25.4
17.02
15.88
26
2.5
16.2
27
229.6
218.79
110
45
2517
1
TS12028
TS12028
25.4
17.02
15.88
26
2.5
16.2
28
237.7
226.85
110
45
2517
1
TS12030
TS12030
25.4
17.02
15.88
26
2.5
16.2
30
254.0
243.00
140
51
3020
1
TS12038
TS12038
25.4
17.02
15.88
26
2.5
16.2
38
320.7
307.59
140
51
3020
1
TS12045
TS12045
25.4
17.02
15.88
26
2.5
16.2
45
377.1
364.13
140
51
3020
1
TS12057
TS12057
25.4
17.02
15.88
26
2.5
16.2
57
474.0
461.07
140
51
3020
1
TS12076
TS12076
25.4
17.02
15.88
26
2.5
16.2
76
627.0
614.65
140
51
3020
1
TS12095
TS12095
25.4
17.02
15.88
26
2.5
16.2
95
781.1
768.22
140
51
3020
1
TS12114
TS12114
25.4
17.02
15.88
26
2.5
16.2
114
934.3
921.81
140
76
3030
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
SPA/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
12B-1 (19,05 x 11,68 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
20B-1 (31,75 x 19,56 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
16B-1 (25,4 x 17,02 mm) - Taper bored sprockets with induction hardened tee...
Sati
11.11.2022
16b-1 (25,4 x 17,02 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
SPA/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
16B-1 (25,4 x 17,02 mm) - Simplex sprockets in stainless-steel 304 L (DIN 8...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表