您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TSS Type TRP - Radial Oil Seal TRP
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRP
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trp/rwdr_trp_asmtab.prj},{NB=TRP000350-4N011 (0)},{IDNR=},{PARTNO=TRP000350},{D1=35},{D2=52},{B=6.0},{NUT=0},{MC=4N011},{OM1=Stahlblech},{BF=6CC},{SNBR=X},{BSNBR=X},{SFKM=X},{BSFKM=X},{PPATH=rwdr_trp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRP000100-4N011
TRP000100
10
22
7.0
5.950
7.30
Carbon steel
Carbon steel
TRPA00110-4N011
TRPA00110
11
22
7.0
5.950
7.30
Carbon steel
Carbon steel
TRP000120-4N011
TRP000120
12
22
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000130-4V012
TRP000130
13
22
5.0
4.250
5.30
Carbon steel
Stainless steel
TRP100170-4N011
TRP100170
17
28
7.0
5.950
7.30
Carbon steel
Carbon steel
TRP000170-4V012
TRP000170
17
30
7.0
5.950
7.30
Carbon steel
Stainless steel
TRP000190-4N011
TRP000190
19
27
5.0
4.250
5.30
Carbon steel
Carbon steel
TRP100190-4V012
TRP100190
19
32
6.0
5.100
6.30
Carbon steel
Stainless steel
TRP100200-4N011
TRP100200
20
35
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000200-4V012
TRP000200
20
40
7.0
5.950
7.30
Carbon steel
Stainless steel
TRP200200-4N011
TRP200200
20
45
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP100220-4N011
TRP100220
22
32
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000220-4V012
TRP000220
22
40
6.0
5.100
6.30
Carbon steel
Stainless steel
TRPC00240-4N011
TRPC00240
24
40
7.0
5.950
7.30
Carbon steel
Carbon steel
TRP100250-4N011
TRP100250
25
35
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP200250-4N011
TRP200250
25
37
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000250-4V012
TRP000250
25
40
7.0
5.950
7.30
Carbon steel
Stainless steel
TRP000280-4V012
TRP000280
28
40
6.0
5.100
6.30
Carbon steel
Stainless steel
TRP000300-4N011
TRP000300
30
42
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000330-4V012
TRP000330
33
45
5.0
4.250
5.30
Carbon steel
Stainless steel
TRP100350-4N011
TRP100350
35
47
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000350-4N011
TRP000350
35
52
6.0
5.100
6.30
Carbon steel
Carbon steel
TRP000360-4N011
TRP000360
36
48
5.5
4.675
5.80
Carbon steel
Carbon steel
TRPB00400-4N011
TRPB00400
40
55
7.0
5.950
7.30
Carbon steel
Carbon steel
TRP100400-4N011
TRP100400
40
62
6.0
5.100
6.30
Carbon steel
Carbon steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表