Turcon® Varilip® Type E - Rotary seal, shaft sealing elements from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Varilip® Shaft Seals
Type E
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/varilip/e/varilip_e_asmtab.prj},{NB=TPE400360-T251N (0)},{IDNR=},{PARTNO=TPE400360},{D1=36},{D2=62},{B=7},{B1=7.3},{D4=40},{D5=39.6},{NUT=0},{MC=T25},{CM=1},{GM=N},{PPATH=varilip_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
D1
Shaft diameter
[mm]
D2
Bore Diameter
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
D4
Bore Diameter max.
[mm]
D5
Bore Diameter min.
[mm]
TPE100060-T251N
TPE100060
6
16
7
7.3
10
9.6
TPE200060-T251N
TPE200060
6
22
7
7.3
10
9.6
TPE100070-T251N
TPE100070
7
22
7
7.3
11
10.6
TPE100080-T251N
TPE100080
8
22
7
7.3
12
11.6
TPE200080-T251N
TPE200080
8
24
7
7.3
12
11.6
TPE100090-T251N
TPE100090
9
22
7
7.3
13
12.6
TPE200090-T251N
TPE200090
9
24
7
7.3
13
12.6
TPE300090-T251N
TPE300090
9
26
7
7.3
13
12.6
TPE100100-T251N
TPE100100
10
22
7
7.3
14
13.6
TPE200100-T251N
TPE200100
10
24
7
7.3
14
13.6
TPE300100-T251N
TPE300100
10
25
7
7.3
14
13.6
TPE400100-T251N
TPE400100
10
26
7
7.3
14
13.6
TPE100110-T251N
TPE100110
11
22
7
7.3
15
14.6
TPE200110-T251N
TPE200110
11
26
7
7.3
15
14.6
TPE100120-T251N
TPE100120
12
22
7
7.3
16
15.6
TPE200120-T251N
TPE200120
12
24
7
7.3
16
15.6
TPE300120-T251N
TPE300120
12
25
7
7.3
16
15.6
TPE400120-T251N
TPE400120
12
28
7
7.3
16
15.6
TPE500120-T251N
TPE500120
12
30
7
7.3
16
15.6
TPE100140-T251N
TPE100140
14
24
7
7.3
18
17.6
TPE200140-T251N
TPE200140
14
28
7
7.3
18
17.6
TPE300140-T251N
TPE300140
14
30
7
7.3
18
17.6
TPE400140-T251N
TPE400140
14
35
7
7.3
18
17.6
TPE100150-T251N
TPE100150
15
26
7
7.3
19
18.6
TPE200150-T251N
TPE200150
15
30
7
7.3
19
18.6
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表