目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6311.1 - Thrust pads, Type A, Thrust pad surface plain, without plastic cap
Elesa+Ganter
机械操作件
GN 6311.1
GN 6311.1 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6311_1/gn6311_1_st/gn6311_1_a.prj},{NB=Druckstueck GN 6311.1-20-A},{PARTNUMBER=GN 6311.1-20-A},{D1=20},{D2=9.2},{E=2.6},{H1=10},{GEWSTIFT=M10},{Z2=4.500},{H2=8.400},{S1=1.000},{T1=1.200},{T2=1.000},{T3=5.700},{D3=17.000},{D4=15.000},{D5=17.600},{WEIGHT=0.0160},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
+0,2
[mm]
E
≈
[mm]
H1
[mm]
GEWSTIFT
suitable for grub screw DIN 6332
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Thrust pad GN 6311.1-12-A
GN 6311.1-12-A
12
5.2
1.5
6
M6
0.0043
73269098
YES
Thrust pad GN 6311.1-16-A
GN 6311.1-16-A
16
6.3
2.3
8
M8
0.0110
73269098
YES
Thrust pad GN 6311.1-20-A
GN 6311.1-20-A
20
9.2
2.6
10
M10
0.0160
73269098
YES
Thrust pad GN 6311.1-25-A
GN 6311.1-25-A
25
9.2
2.9
11
M12
0.0350
73269098
YES
Thrust pad GN 6311.1-32-A
GN 6311.1-32-A
32
12.5
4.5
14
M16
0.0700
73269098
YES
Thrust pad GN 6311.1-40-A
GN 6311.1-40-A
40
16.5
4.5
16
M20
0.1250
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表