您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Throttle valve rotary knob stepless flange - HoKa throttle valve with rotary knob, stepless, with flange on both sides, 4th generation
Hoka
Dampers
Powered by
CAD模型選擇
{hoka/drosselklappen/drosselklappe_dknopf_flansch_stufenlos_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 355 - 10031579(LOD=M-300)},{CNSORDERNO=10031579},{CNSPRICE=137.40},{CNSMASSEXACT=0.000},{DA=355},{LGES=230},{L=50.0},{L1=70},{LX=170},{L1X=70},{LX2=115},{TOL=2.4},{S=4.0},{D=349.700},{D1=355.700},{D2=357.700},{D3=366.529},{B=24.676},{B1=208.604},{V=1},{V1=2},{MCODE=3.klpdr.dksl.fl.4g:s.0355},{ARTD=HoKa PP Drosselklappe Ø355 mit Drehknopf und Flansch, stufenlos verstellbar inkl. Arretierschraube, 4. Generation},{ARTE=HoKa PP damper valve operated by control knob incl. locking screw, continuously adjustable Ø 355 mm with flanges, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
CNSPRICE
Price
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Throttle valve PVC, inner...
10031462
45.15
HoKa PVC damper valve ope...
PVC
RAL 7011
black
75
188
27.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031464
48.50
HoKa PVC damper valve ope...
PVC
RAL 7011
black
90
188
35.0
60
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031468
52.40
HoKa PVC damper valve ope...
PVC
RAL 7011
black
110
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031472
52.60
HoKa PVC damper valve ope...
PVC
RAL 7011
black
125
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031475
56.30
HoKa PVC damper valve ope...
PVC
RAL 7011
black
140
210
37.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031477
57.90
HoKa PVC damper valve ope...
PVC
RAL 7011
black
160
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031479
62.10
HoKa PVC damper valve ope...
PVC
RAL 7011
black
180
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031480
65.60
HoKa PVC damper valve ope...
PVC
RAL 7011
black
200
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031481
68.90
HoKa PVC damper valve ope...
PVC
RAL 7011
black
225
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031482
70.60
HoKa PVC damper valve ope...
PVC
RAL 7011
black
250
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031483
75.60
HoKa PVC damper valve ope...
PVC
RAL 7011
black
280
230
47.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031484
90.70
HoKa PVC damper valve ope...
PVC
RAL 7011
black
315
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031485
94.60
HoKa PVC damper valve ope...
PVC
RAL 7011
black
355
230
50.0
70
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031486
102.10
HoKa PVC damper valve ope...
PVC
RAL 7011
black
400
240
50.0
80
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PE, inner ...
10031505
62.10
HoKa PE damper valve oper...
PE
black
black
75
188
27.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031506
68.50
HoKa PE damper valve oper...
PE
black
black
90
188
35.0
60
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031507
74.00
HoKa PE damper valve oper...
PE
black
black
110
210
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031508
79.00
HoKa PE damper valve oper...
PE
black
black
125
210
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031509
81.80
HoKa PE damper valve oper...
PE
black
black
140
210
37.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031510
85.20
HoKa PE damper valve oper...
PE
black
black
160
210
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031511
91.00
HoKa PE damper valve oper...
PE
black
black
180
230
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031512
97.00
HoKa PE damper valve oper...
PE
black
black
200
230
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031513
101.20
HoKa PE damper valve oper...
PE
black
black
225
230
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031514
109.00
HoKa PE damper valve oper...
PE
black
black
250
230
50.0
70
3.5
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031515
116.10
HoKa PE damper valve oper...
PE
black
black
280
230
47.5
75
3.5
HOKA PE damper valve with...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表