您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7513 A - Thread - Self-tapping screws, form A
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7513_a.prj},{NB=Schneidschraube DIN 7513 A M6x12 27010.060.012(High)},{CNSORDERNO=27010.060.012},{D=6},{L=12},{PACKAGING=1000},{VARIANT=0.000},{FABNETWEIGHT=4.420},{P=1.000},{S=10.000},{A=3.000},{C=0.500},{DA=6.800},{DW=8.880},{E=11.050},{K=4.000},{R=0.250},{NENNID=M6X12},{BRAND=Fabory},{STANDARD=DIN 7513 A},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492950536},{INTRASTATCODE=73181491},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000891},{FAB_ARTICLENUMBER=27010.060.012},{FAB_NENN=A M6x12},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
S
Width across flats
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
C
Height of plate lug (or thickness of the flange or collar)
[mm]
DA
Inner diameter of bearing area
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
Thread cutting screw DIN ...
27010.040.008
M4X8
4
8
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00141
Y
8717077076136
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.040.010
M4X10
4
10
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00155
Y
8717077076143
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.040.012
M4X12
4
12
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00170
Y
8717077076150
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.040.016
M4X16
4
16
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00205
Y
8717077076167
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.040.020
M4X20
4
20
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00225
Y
8717077076174
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.040.025
M4X25
4
25
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00280
Y
8717077076181
73181491
31161507
EC000891
1000
3.141
0.700
7.000
2.100
0.400
4.700
6.030
7.660
2.800
0.200
Thread cutting screw DIN ...
27010.050.010
M5X10
5
10
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00263
Y
8715492950482
73181491
31161507
EC000891
2000
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.050.012
M5X12
5
12
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00287
Y
8715492950499
73181491
31161507
EC000891
1000
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.050.016
M5X16
5
16
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00337
Y
8715492950505
73181491
31161507
EC000891
1000
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.050.020
M5X20
5
20
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00387
Y
8715492950512
73181491
31161507
EC000891
500
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.050.025
M5X25
5
25
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00449
Y
8715492950529
73181491
31161507
EC000891
500
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.050.030
M5X30
5
30
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00511
Y
8717077076198
73181491
31161507
EC000891
500
4.019
0.800
8.000
2.400
0.500
5.700
6.880
8.790
3.500
0.200
Thread cutting screw DIN ...
27010.060.012
M6X12
6
12
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00442
Y
8715492950536
73181491
31161507
EC000891
1000
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.060.016
M6X16
6
16
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00470
Y
8715492950543
73181491
31161507
EC000891
500
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.060.020
M6X20
6
20
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00560
Y
8715492950550
73181491
31161507
EC000891
500
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.060.025
M6X25
6
25
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00665
Y
8715492950567
73181491
31161507
EC000891
500
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.060.030
M6X30
6
30
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00700
Y
8715492950574
73181491
31161507
EC000891
500
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.060.035
M6X35
6
35
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00750
Y
8715492950581
73181491
31161507
EC000891
250
4.773
1.000
10.000
3.000
0.500
6.800
8.880
11.050
4.000
0.250
Thread cutting screw DIN ...
27010.080.016
M8X16
8
16
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.00920
Y
8715492950598
73181491
31161507
EC000891
500
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.020
M8X20
8
20
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.01051
Y
8715492950604
73181491
31161507
EC000891
250
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.025
M8X25
8
25
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.01300
Y
8715492950611
73181491
31161507
EC000891
250
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.030
M8X30
8
30
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.01400
Y
8715492950628
73181491
31161507
EC000891
250
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.035
M8X35
8
35
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.01710
Y
8715492950635
73181491
31161507
EC000891
250
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.040
M8X40
8
40
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.01870
Y
8715492950642
73181491
31161507
EC000891
200
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
Thread cutting screw DIN ...
27010.080.045
M8X45
8
45
Fabory
DIN 7513 A
Metric thread
Steel
Zinc plated
Hexagon head
Hexagon
0.02030
Y
8717077076204
73181491
31161507
EC000891
50
6.466
1.250
13.000
4.000
0.600
9.200
11.630
14.380
5.300
0.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SSB-A - Stopper Bolt
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
W000GTLH - Steel GT- washer(LH)(Gosho works)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
DIN ≈7500 - Hexagon bolts with flange
Fabory
21.04.2022
K0871 - Hexagon Head Bolts DIN 933
KIPP
27.05.2024
B0528 - Button head screws EN ISO 7380
Blohm
08.05.2024
DIN ≈84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表