您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-3 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_3.prj},{NB=TC030355},{DESCRIPTION=SPC 355 03},{CNSORDERNO=TC030355},{GROOVE=3},{DP=355},{DE=365},{TYPE=4},{TAPERBUSH=3535},{HM=90},{DM=175},{DI=299},{E=0},{F=85},{L=89},{R=2.0},{S=2.0},{KG=24.50},{TYPE1=SPC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC030200
SPC 200 03
TC030200
3
200
210
3
2517
65
0
144
85
45
20.0
20.0
10.00
TC030212
SPC 212 03
TC030212
3
212
222
3
3020
75
0
156
85
51
17.0
17.0
10.60
TC030224
SPC 224 03
TC030224
3
224
234
3
3020
75
0
168
85
51
17.0
17.0
12.40
TC030236
SPC 236 03
TC030236
3
236
246
3
3020
75
0
180
85
51
17.0
17.0
14.10
TC030250
SPC 250 03
TC030250
3
250
260
3
3020
75
0
194
85
51
17.0
17.0
16.00
TC030265
SPC 265 03
TC030265
3
265
275
1
3535
90
175
0
85
89
4.0
0.0
23.00
TC030280
SPC 280 03
TC030280
3
280
290
1
3535
90
175
0
85
89
4.0
0.0
26.50
TC030300
SPC 300 03
TC030300
3
300
310
4
3535
90
175
244
85
89
2.0
2.0
20.50
TC030315
SPC 315 03
TC030315
3
315
325
4
3535
90
175
259
85
89
2.0
2.0
21.50
TC030335
SPC 335 03
TC030335
3
335
345
4
3535
90
175
279
85
89
2.0
2.0
23.50
TC030355
SPC 355 03
TC030355
3
355
365
4
3535
90
175
299
85
89
2.0
2.0
24.50
TC030375
SPC 375 03
TC030375
3
375
385
4
3535
90
175
319
85
89
2.0
2.0
25.50
TC030400
SPC 400 03
TC030400
3
400
410
4
3535
90
175
344
85
89
2.0
2.0
27.00
TC030425
SPC 425 03
TC030425
3
425
435
4
3535
90
175
369
85
89
2.0
2.0
29.00
TC030450
SPC 450 03
TC030450
3
450
460
4
3535
90
175
394
85
89
2.0
2.0
32.00
TC030475
SPC 475 03
TC030475
3
475
485
4
3535
90
175
419
85
89
2.0
2.0
34.00
TC030500
SPC 500 03
TC030500
3
500
510
4
3535
90
175
444
85
89
2.0
2.0
36.00
TC030530
SPC 530 03
TC030530
3
530
540
4
3535
90
175
474
85
89
2.0
2.0
37.50
TC030560
SPC 560 03
TC030560
3
560
570
4
3535
90
175
504
85
89
2.0
2.0
40.00
TC030630
SPC 630 03
TC030630
3
630
640
4
4040
100
210
574
85
102
8.5
8.5
52.00
TC030800
SPC 800 03
TC030800
3
800
810
4
4545
110
242
737
85
114
14.5
14.5
80.00
TC031000
SPC1000 03
TC031000
3
1000
1010
4
5050
125
267
937
85
127
21.0
21.0
113.00
TC031250
SPC1250 03
TC031250
3
1250
1260
4
5050
125
267
1187
85
127
21.0
21.0
138.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPC-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-8 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 4040 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes Taper Lock 3535
Haberkorn
21.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表