您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPB-5 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPB
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spb/v_belt_pulleys_for_tl_spb_5.prj},{NB=TB050265},{DESCRIPTION=SPB 265 05},{CNSORDERNO=TB050265},{GROOVE=5},{DP=265},{DE=272},{TYPE=6},{TAPERBUSH=3535},{HM=90},{DM=175},{DI=222},{E=30},{F=101},{L=89},{R=6.0},{S=6.0},{KG=21.20},{TYPE1=SPB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TB050125
SPB 125 05
TB050125
5
125
132
8
2012
50
0
87
0
101
32
0.0
69.0
3.55
TB050132
SPB 132 05
TB050132
5
132
139
8
2517
65
0
94
0
101
45
0.0
56.0
3.67
TB050140
SPB 140 05
TB050140
5
140
147
3
2517
65
0
97
0
101
45
28.0
28.0
4.63
TB050150
SPB 150 05
TB050150
5
150
157
3
2517
65
0
107
0
101
45
28.0
28.0
5.50
TB050160
SPB 160 05
TB050160
5
160
167
3
2517
65
0
117
0
101
45
28.0
28.0
6.40
TB050170
SPB 170 05
TB050170
5
170
177
3
3020
75
0
127
0
101
51
25.0
25.0
6.50
TB050180
SPB 180 05
TB050180
5
180
187
3
3020
75
0
137
0
101
51
25.0
25.0
7.70
TB050190
SPB 190 05
TB050190
5
190
197
3
3020
75
0
147
0
101
51
25.0
25.0
8.70
TB050200
SPB 200 05
TB050200
5
200
207
3
3020
75
0
157
0
101
51
25.0
25.0
10.20
TB050212
SPB 212 05
TB050212
5
212
219
3
3020
75
0
169
0
101
51
25.0
25.0
11.70
TB050224
SPB 224 05
TB050224
5
224
231
3
3020
75
0
181
0
101
51
25.0
25.0
13.00
TB050236
SPB 236 05
TB050236
5
236
243
3
3535
90
0
193
0
101
89
6.0
6.0
18.50
TB050250
SPB 250 05
TB050250
5
250
257
3
3535
90
0
207
0
101
89
6.0
6.0
21.90
TB050265
SPB 265 05
TB050265
5
265
272
6
3535
90
175
222
30
101
89
6.0
6.0
21.20
TB050280
SPB 280 05
TB050280
5
280
287
6
3535
90
175
237
25
101
89
6.0
6.0
20.50
TB050300
SPB 300 05
TB050300
5
300
307
5
3535
90
175
257
0
101
89
6.0
6.0
22.70
TB050315
SPB 315 05
TB050315
5
315
322
5
3535
90
175
272
0
101
89
6.0
6.0
21.10
TB050335
SPB 335 05
TB050335
5
335
342
5
3535
90
175
292
0
101
89
6.0
6.0
22.60
TB050355
SPB 355 05
TB050355
5
355
362
4
3535
90
175
312
0
101
89
6.0
6.0
24.00
TB050400
SPB 400 05
TB050400
5
400
407
4
3535
90
175
357
0
101
89
6.0
6.0
27.00
TB050450
SPB 450 05
TB050450
5
450
457
4
3535
90
175
407
0
101
89
12.0
0.0
32.00
TB050500
SPB 500 05
TB050500
5
500
507
4
3535
90
175
457
0
101
89
12.0
0.0
34.00
TB050560
SPB 560 05
TB050560
5
560
567
4
4040
100
210
517
0
101
102
1.0
0.0
44.00
TB050630
SPB 630 05
TB050630
5
630
637
4
4040
100
210
587
0
101
102
1.0
0.0
59.00
TB050710
SPB 710 05
TB050710
5
710
717
4
4040
100
210
664
0
101
102
1.0
0.0
61.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表