您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPA-4 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPA
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_4.prj},{NB=TA040200},{DESCRIPTION=SPA 200 04},{CNSORDERNO=TA040200},{GROOVE=4},{DP=200},{DE=206},{TYPE=2},{TAPERBUSH=3020},{HM=75},{DM=0},{DI=165},{E=0},{F=65},{L=51},{R=14.0},{S=0.0},{KG=8.12},{TYPE1=SPA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TA040090
SPA 90 04
TA040090
4
90
96
8
1615
42
0
59
0
65
38
0.0
27.0
1.26
TA040095
SPA 95 04
TA040095
4
95
100
8
1615
42
0
63
0
65
38
0.0
27.0
1.48
TA040100
SPA 100 04
TA040100
4
100
106
2
1615
42
0
66
0
65
38
27.0
0.0
1.76
TA040106
SPA 106 04
TA040106
4
106
112
8
2012
50
0
72
0
65
32
0.0
33.0
1.66
TA040112
SPA 112 04
TA040112
4
112
118
8
2012
50
0
78
0
65
32
0.0
33.0
1.92
TA040118
SPA 118 04
TA040118
4
118
124
2
2012
50
0
84
0
65
32
33.0
0.0
2.22
TA040125
SPA 125 04
TA040125
4
125
130
2
2012
50
0
91
0
65
32
33.0
0.0
2.65
TA040132
SPA 132 04
TA040132
4
132
138
2
2517
65
0
98
0
65
45
20.0
0.0
2.80
TA040140
SPA 140 04
TA040140
4
140
146
2
2517
65
0
106
0
65
45
20.0
0.0
3.36
TA040150
SPA 150 04
TA040150
4
150
156
2
2517
65
0
116
0
65
45
20.0
0.0
4.11
TA040160
SPA 160 04
TA040160
4
160
166
2
2517
65
0
125
0
65
45
20.0
0.0
4.92
TA040170
SPA 170 04
TA040170
4
170
176
2
2517
65
0
135
0
65
45
20.0
0.0
5.75
TA040180
SPA 180 04
TA040180
4
180
186
2
2517
65
0
146
0
65
45
20.0
0.0
6.64
TA040190
SPA 190 04
TA040190
4
190
196
2
2517
65
0
156
0
65
45
20.0
0.0
7.62
TA040200
SPA 200 04
TA040200
4
200
206
2
3020
75
0
165
0
65
51
14.0
0.0
8.12
TA040212
SPA 212 04
TA040212
4
212
218
2
3020
75
0
177
0
65
51
14.0
0.0
9.58
TA040224
SPA 224 04
TA040224
4
224
230
2
3020
75
0
189
0
65
51
14.0
0.0
11.10
TA040236
SPA 236 04
TA040236
4
236
242
6
3020
75
159
202
20
65
51
14.0
0.0
9.90
TA040250
SPA 250 04
TA040250
4
250
256
5
3020
75
159
215
0
65
51
7.0
7.0
10.13
TA040280
SPA 280 04
TA040280
4
280
286
5
3020
75
159
245
0
65
51
7.0
7.0
11.22
TA040300
SPA 300 04
TA040300
4
300
306
5
3020
75
159
265
0
65
51
7.0
7.0
12.20
TA040315
SPA 315 04
TA040315
4
315
320
5
3020
75
159
280
0
65
51
7.0
7.0
13.00
TA040355
SPA 355 04
TA040355
4
355
360
5
3020
75
159
320
0
65
51
7.0
7.0
14.60
TA040400
SPA 400 04
TA040400
4
400
406
5
3020
75
159
365
0
65
51
7.0
7.0
17.10
TA040450
SPA 450 04
TA040450
4
450
456
5
3020
75
159
415
0
65
51
7.0
7.0
19.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPA-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Taper bushes 1615 - Taper bushes
BEA Ingranaggi
06.07.2020
22070 - V-belt pulleys, grey cast iron for mounting with taper clamping bus...
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表