您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys XH 200 for belt width 200 (2" = 50,8 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_xh200_asmtab.prj},{NB=T42003},{NAME=Timing belt pulley inch profile 24 XH 200/2F},{DESCRIPTION=24 XH 200},{CNSORDERNO=T42003},{TYPE=2F},{MAT=St},{Z=24},{DP=169.79},{DE=166.99},{DF=183},{DM=120},{F=65},{L=80},{D=24},{N=406},{KG=11.47},{I=145},{VER=200},{PPATH=t_belt_pulleys_with_pilot_bore_xh_asmtpl.prj},{CNSORDERNO2=16200024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41998
Timing belt pulley inch p...
18 XH 200
T41998
2F
St
18
127.34
124.55
138
100
65
80
24
401
6.00
T41999
Timing belt pulley inch p...
19 XH 200
T41999
2F
St
19
134.41
131.62
146
100
65
80
24
402
6.60
T42000
Timing belt pulley inch p...
20 XH 200
T42000
2F
St
20
141.49
138.69
154
100
65
80
24
403
7.30
T42001
Timing belt pulley inch p...
21 XH 200
T42001
2F
St
21
148.56
145.77
160
110
65
80
24
404
8.73
T42002
Timing belt pulley inch p...
22 XH 200
T42002
2F
St
22
155.64
152.84
168
110
65
80
24
405
9.55
T42003
Timing belt pulley inch p...
24 XH 200
T42003
2F
St
24
169.79
166.99
183
120
65
80
24
406
11.47
T42004
Timing belt pulley inch p...
25 XH 200
T42004
2F
St
25
176.86
174.07
188
120
65
80
24
407
12.46
T42005
Timing belt pulley inch p...
26 XH 200
T42005
2F
St
26
183.93
181.14
198
120
65
80
24
409
13.47
T42006
Timing belt pulley inch p...
27 XH 200
T42006
2F
St
27
191.01
188.22
200
120
65
80
24
410
14.42
T42007
Timing belt pulley inch p...
28 XH 200
T42007
2F
St
28
198.09
195.29
211
120
65
80
24
411
15.44
T42008
Timing belt pulley inch p...
30 XH 200
T42008
2F
St
30
212.23
209.44
226
120
65
80
24
412
17.69
T42009
Timing belt pulley inch p...
32 XH 200
T42009
2F
St
32
226.38
223.59
240
120
65
80
24
414
19.95
T42010
Timing belt pulley inch p...
34 XH 200
T42010
2F
St
34
240.53
237.74
256
120
65
80
24
415
22.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表