您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 476 - T-Mounting Clamps, Aluminum, Type W, with bolt
Elesa+Ganter
管夹头
GN 476
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn476/gn476_w.prj},{NB=T-Klemmhalter GN 476-B12-12-W-ELS},{PARTNUMBER=GN 476-B12-12-W-ELS},{D1=B12},{D11=12.000},{D3=12},{D22=12.000},{D4=M5},{NDM=5.000},{NDM1=4.019},{D5=M5},{K=20},{L1=19},{L2=16.5},{L3=35.5},{LX=19.000},{L4=8.0},{S11=10.000},{S=10},{T=12},{KLEMM=M5-20},{OFVIS=schwarz eloxiert},{R1=1.300},{R2=11.000},{R2X=9.170},{SW=4.000},{SWH=2.500},{SW1=2.500},{SW1H=2.000},{TH=12.000},{THH=5.000},{THV=6.000},{C=3.880},{X=10.5},{H=9.000},{H1=8.500},{V=5.500},{NDM11=2.500},{DL=11.000},{RC=0.4},{TD=0.500},{CHT=0.500},{M1=1.500},{M2=0.500},{WEIGHT=0.0570},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D3
[mm]
D4
Clamping thread
ⁿ/ₐ
D5
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Square
[mm]
KLEMM
Clamping kit for d4
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Clamp mounting GN 476-B...
GN 476-B8-8-W-MT
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Matte, ground
0.0250
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B8-8-W-ELS
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Anodized black
0.0250
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B10-10-W-MT
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Matte, ground
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B10-10-W-ELS
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Anodized black
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B12-12-W-MT
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Matte, ground
0.0560
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B12-12-W-ELS
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Anodized black
0.0570
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B15-15-W-MT
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Matte, ground
0.1030
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B15-15-W-ELS
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Anodized black
0.1030
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B16-16-W-MT
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Matte, ground
0.1200
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B16-16-W-ELS
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Anodized black
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B20-20-W-MT
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Matte, ground
0.1900
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B20-20-W-ELS
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Anodized black
0.1910
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 478 - Attachment Mounting Clamps, Aluminum
Elesa+Ganter
21.06.2024
GN 480 - Flanged Mounting Bolts, Steel, Connecting Element for Mounting Cla...
Elesa+Ganter
21.06.2024
GN 991 - Tube End Plugs, Plastic round
Ganter
19.06.2024
GN 476 - T-Mounting Clamps, Aluminum, Type A, with bore
Elesa+Ganter
21.06.2024
STHRB, STHR, SSTHR, ATHR, BTHR - 导向轴支座 - 支架型 - 标准安装孔通孔型-圆法兰型
Misumi
09.09.2019
GN 133 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Elesa+Ganter
21.06.2024
Modèle 14-026 - Manette indexable zamac à insert taraudé inox - Chromé
EMILE MAURIN - Eléments Standard Mécaniques
12.05.2022
VLB01 - 15系列链轮/链条
怡合达3D电子图库
09.05.2024
PPR - Support clamp for panels and electro-welded mesh
Elesa
24.06.2024
TCC-AP-PB - 带安装底座和夹具的铰接头
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表