您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 5900 - Cutting punch with cylindrical head with lift-off, made of HSS
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_5900_asmtab.prj},{NB=SZ5900.130x071},{BESTNR=SZ5900.130x071},{D1=13},{D3=16},{D4=1.5},{K=5},{L=71},{BM=HSS},{R=2},{P=1.25},{WG=0.074},{PPATH=parts/sz_5900/sz_5900_asmtpl.prj},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
SZ5900.060x071
SZ5900.060x071
6
9
0.8
5
71
HSS
0.020
SZ5900.060x080
SZ5900.060x080
6
9
0.8
5
80
HSS
0.018
SZ5900.060x090
SZ5900.060x090
6
9
0.8
5
90
HSS
0.020
SZ5900.060x100
SZ5900.060x100
6
9
0.8
5
100
HSS
0.020
SZ5900.080x071
SZ5900.080x071
8
11
1.2
5
71
HSS
0.030
SZ5900.080x080
SZ5900.080x080
8
11
1.2
5
80
HSS
0.032
SZ5900.080x090
SZ5900.080x090
8
11
1.2
5
90
HSS
0.040
SZ5900.080x100
SZ5900.080x100
8
11
1.2
5
100
HSS
0.040
SZ5900.100x071
SZ5900.100x071
10
13
1.5
5
71
HSS
0.044
SZ5900.100x080
SZ5900.100x080
10
13
1.5
5
80
HSS
0.049
SZ5900.100x090
SZ5900.100x090
10
13
1.5
5
90
HSS
0.055
SZ5900.100x100
SZ5900.100x100
10
13
1.5
5
100
HSS
0.060
SZ5900.130x071
SZ5900.130x071
13
16
1.5
5
71
HSS
0.074
SZ5900.130x080
SZ5900.130x080
13
16
1.5
5
80
HSS
0.090
SZ5900.130x090
SZ5900.130x090
13
16
1.5
5
90
HSS
0.100
SZ5900.130x100
SZ5900.130x100
13
16
1.5
5
100
HSS
0.110
SZ5900.160x071
SZ5900.160x071
16
19
2.0
5
71
HSS
0.112
SZ5900.160x080
SZ5900.160x080
16
19
2.0
5
80
HSS
0.126
SZ5900.160x090
SZ5900.160x090
16
19
2.0
5
90
HSS
0.150
SZ5900.160x100
SZ5900.160x100
16
19
2.0
5
100
HSS
0.158
SZ5900.200x080
SZ5900.200x080
20
23
2.5
5
80
HSS
0.210
SZ5900.200x090
SZ5900.200x090
20
23
2.5
5
90
HSS
0.222
SZ5900.200x100
SZ5900.200x100
20
23
2.5
5
100
HSS
0.246
SZ5900.250x080
SZ5900.250x080
25
29
2.5
5
80
HSS
0.320
SZ5900.250x090
SZ5900.250x090
25
29
2.5
5
90
HSS
0.347
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表