您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
SWK/NB - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
Safety Couplings – Slipping Clutches
Powered by
CAD模型選擇
{sts/safety_couplings/swk_nb_asmtab.prj},{NB=SWK/NB-10-66-6-6-1Nm-1(1-0-0)},{SIZE=10},{TKN=1},{TKN1=1},{TKN2=0},{TKN3=0},{L=66},{LL=66,75},{D=49},{N=1},{D1=6.0},{D2=6.0},{DN=40},{LN=14.0},{L1=10},{K=4.70},{H=15.5},{AW=0.8},{S=M4},{F=M4},{TAS=5.0},{TAF=5.0},{J=0.8},{NMAX=11500},{MAT1=Steel},{MAT2=Stainless steel},{MAT3=aluminum / steel},{CTN=84836020},{D1MIN=6},{D1MAX=25},{D2MIN=6},{D2MAX=19},{TKN1MIN=1.000},{TKN1MAX=4.000},{TKN2MIN=3.000},{TKN2MAX=7.000},{TKN3MIN=5.000},{TKN3MAX=10.000},{XTKN=1,2,3},{DSCREW=4},{LSCREW=12},{DSCREW2=4},{LSCREW2=12},{PPATH=parts/swk_nb/swk_nb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
D
Outside diameter
[mm]
DN
Hub diameter
[mm]
LN
Hub length
[mm]
L1
Hub diameter
[mm]
K
Hub diameter
[mm]
H
Hub diameter
[mm]
AW
Disengagement travel
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
F
Screw (ISO 4762)
ⁿ/ₐ
TAS
Installation torque per screw (S)
[Nm]
TAF
Installation torque per screw (S)
[Nm]
J
Mass moment of inertia
[kg cm²]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material for bellow
ⁿ/ₐ
MAT3
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
SWK/NB-10-66-6-6-1Nm-1
10
49
40
14.0
10
4.70
15.5
0.8
M4
M4
5.0
5.0
0.8
11500
0.60
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-30-85-10-10-5Nm-1
30
60
54
24.5
15
7.50
20.0
1.2
M6
M6
19.0
19.0
3.1
9650
0.90
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-60-105-12-14-12Nm-...
60
70
65
29.0
18
10.00
24.0
1.2
M8
M6
42.0
19.0
7.8
8100
1.60
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-80-113-14-20-15Nm-...
80
92
79
34.0
19
11.75
28.0
1.2
M10
M10
83.0
83.0
18.0
6250
2.10
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-150-113-14-20-50Nm...
150
92
79
34.0
19
11.75
28.0
1.2
M10
M10
83.0
83.0
32.0
6250
2.50
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-200-124-20-25-50Nm...
200
100
90
38.0
20
12.50
31.5
1.2
M12
M12
145.0
145.0
32.0
5700
4.20
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-300-140-24-32-60Nm...
300
110
109
38.0
23
13.00
39.0
1.2
M12
M12
145.0
145.0
64.0
5200
5.70
Steel
Stainless steel
Aluminum / steel
84836020
SWK/NB-500-158-35-35-80Nm...
500
128
119
41.5
26
14.25
42.0
1.2
M14
M12
255.0
145.0
140.0
4450
6.60
Steel
Stainless steel
Aluminum / steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表