目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
SWK/BB - Safety Coupling with conical clamping hub
StS Coupling GmbH
Safety Couplings – Slipping Clutches
Powered by
CAD模型選擇
{sts/safety_couplings/swk_bb_asmtab.prj},{NB=SWK/BB-10-5-2Nm-1(2-0)},{SIZE=10},{TKN=1},{TKN1=2},{TKN2=0},{LBB=47.5},{D=50},{N=1},{D1=5.0},{LS=37},{LK=42},{L1=16.0},{BB1=16},{AW=0.8},{G=6x M3},{S=M4},{TA=5},{J=1.0},{NMAX=11800},{M=0.45},{MAT1=Steel},{CTN=84836020},{D1MIN=5},{D1MAX=16},{TKN1MIN=2.000},{TKN1MAX=5.000},{TKN2MIN=5.000},{TKN2MAX=10.000},{XTKN=1,2},{DSCREW=4},{LSCREW=16},{RINGD=22.000},{RINGS=1.200},{PPATH=parts/swk_bb/swk_bb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
LBB
Total length
[mm]
D
Outside diameter
[mm]
LS
Bearing seat Øh6
[mm]
LK
Pitch circle diameter
[mm]
L1
Basic dimension
[mm]
BB1
Basic dimension
[mm]
AW
Disengagement travel
[mm]
G
Mounting thread
ⁿ/ₐ
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm²]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
SWK/BB-10-5-2Nm-1
10
47.5
50
37
42
16.0
16
0.8
6x M3
M4
5
1.0
11800
0.45
Steel
84836020
SWK/BB-30-9-5Nm-1
30
58.0
65
47
53
19.0
20
1.2
6x M4
M4
5
3.0
9200
0.55
Steel
84836020
SWK/BB-60-12-15Nm-1
60
78.0
80
62
69
26.0
26
1.2
6x M5
M6
19
6.0
7600
1.32
Steel
84836020
SWK/BB-80-15-15Nm-1
80
78.0
95
68
80
28.0
27
1.8
6x M6
M6
19
16.0
6200
1.80
Steel
84836020
SWK/BB-150-15-25Nm-1
150
78.0
95
68
80
28.0
27
1.8
6x M6
M6
19
16.0
5800
1.80
Steel
84836020
SWK/BB-200-20-50Nm-1
200
86.0
110
80
90
30.5
28
1.8
6x M6
M6
19
26.0
5300
2.10
Steel
84836020
SWK/BB-300-25-70Nm-1
300
96.0
120
90
102
35.0
30
1.8
6x M8
M8
42
39.0
4800
3.00
Steel
84836020
SWK/BB-500-30-80Nm-1
500
96.0
130
100
112
34.0
30
1.8
6x M8
M8
42
80.0
4550
4.40
Steel
84836020
SWK/BB-800-40-260Nm-1
800
139.0
170
110
125
51.0
37
2.0
6x M12
M16
360
275.0
3400
12.30
Steel
84836020
SWK/BB-1300-40-450Nm-1
1300
139.0
170
110
125
51.0
37
2.0
6x M12
M16
360
275.0
3400
12.30
Steel
84836020
SWK/BB-1600-50-500Nm-1
1600
152.0
195
150
168
60.0
46
2.0
6x M12
M12
145
320.0
3050
13.50
Steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SWK - Safety Coupling with keyway connection
StS Coupling GmbH
10.02.2021
SWK/BN - Safety Coupling with clamping hub - metal bellow version
StS Coupling GmbH
10.02.2021
KBK/LL-A - Safety Coupling with Outer Cone and 2 Ball Bearings
KBK Antriebstechnik
26.11.2019
MLC 1000 120 x 165 - Claming sets MLC 1000 120 x 165
Walther Flender
09.10.2023
XCAW 48 G - Guide wheel
FlexLink
19.08.2022
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
KBK/EKK - Safety Coupling with 2 Collet Clamps
KBK Antriebstechnik
26.11.2019
SWK/LP - Safety Coupling with keyway connection
StS Coupling GmbH
10.02.2021
SWK/LK - Safety Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
WSR210 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
KL200
KANA (Katayama Chain)
27.06.2023
WSR250-RF - Locking Assembly - not self-centering - stainless steel versio...
StS Coupling GmbH
10.02.2021
WSR210-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
WSR230 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表