您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SUG-238 - Drawer Slides - One Way Travel
Reid Supply
Latches, Catches & Hinges
Drawer Slides
One-Way Travel Drawer Slides
Powered by
CAD模型選擇
{reidsupply/l1_b00000000/l2_b06000000/p020620/sug-238_asmtab.prj},{NB=SUG-244},{PN=SUG-244},{AMERSID=1105626},{APACID=-},{EMEAID=-},{LOADRATINGLBS=123},{SLIDELENGTH=18},{SLIDETRAVEL=19.09},{N=4},{PPATH=../l2_b06000000_asm_dir/sug-238/sug-238_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/duty-drawer-slides-one-way-travel/sug-244}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOADRATINGLBS
Load Rating Lbs
ⁿ/ₐ
SLIDELENGTH
Slide Length
[Inch]
SLIDETRAVEL
Slide Travel
[Inch]
SUG-238
SUG-238
1105578
-
-
143
12
13.09
SUG-240
SUG-240
1105614
-
-
134
14
15.09
SUG-242
SUG-242
1057211
-
-
134
16
17.09
SUG-244
SUG-244
1105626
-
-
123
18
19.09
SUG-246
SUG-246
1105619
-
-
114
20
21.09
SUG-248
SUG-248
1105575
-
-
114
22
23.09
SUG-250
SUG-250
1105595
-
-
105
24
25.09
SUG-252
SUG-252
1105598
-
-
94
26
27.09
SUG-254
SUG-254
1105605
-
-
94
28
29.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AI-0718 - Drawer Slides - One Way Travel
Essentra Components
10.07.2014
AI-1818 - Drawer Slides - One Way Travel
Essentra Components
10.07.2014
2173567 - 3/4 extension ball-bearing slide (2 pieces), front disconnect
Pinet
23.02.2024
SUG-292 - Drawer Slides - One Way Travel
Essentra Components
10.07.2014
DZ 2720 - DZ 2720 Slides, Width 9.5 mm, up to 20 kg, partial extension
MÄDLER
10.04.2024
SRBE35X - 三节式-35宽轻载型滑轨
A&T-3D Gallery
25.04.2024
DRE - Light Load Drawer Sliders-Stainless Steel·Two-Step
SAMLO
09.01.2023
SUG-274 - Drawer Slides - One Way Travel
Essentra Components
10.07.2014
AI-1918 - Drawer Slides - One Way Travel
Reid Supply
16.02.2022
AI-0614 - Drawer Slides - One Way Travel
Reid Supply
16.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表