您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6336.5 ST - Star Knobs, Type ST, Plastic, Threaded Stud Stainless Steel
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.5
GN 6336.5 ST
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_5/gn6336_5_st/gn6336_5_st.prj},{NB=Sterngriffschraube GN6336.5-ST-40-M8-30},{ARTNR=GN6336.5-ST-40-M8-30},{PARTNUMBER=GN 6336.5-ST-40-M8-30},{NORMNR=GN 6336.5},{V=1},{D1=40},{D2=M8},{D2X=8},{L=30},{LX=20,25,30,40},{D3=18},{H1=25},{H2=13},{VERS=3},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{MAT=Thermoplast (Polyamid PA)},{WEIGHT=0.0280},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
Length ≈
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriffschraube GN6336...
GN6336.5-ST-25-M5-10
25
M5
10
12
16
8
0.0070
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M5-15
25
M5
15
12
16
8
0.0070
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M5-20
25
M5
20
12
16
8
0.0080
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M5-25
25
M5
25
12
16
8
0.0090
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M5-30
25
M5
30
12
16
8
0.0920
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M6-10
25
M6
10
12
16
8
0.0078
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M6-16
25
M6
16
12
16
8
0.0086
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M6-20
25
M6
20
12
16
8
0.0096
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M6-25
25
M6
25
12
16
8
0.0104
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-25-M6-30
25
M6
30
12
16
8
0.0112
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M6-10
32
M6
10
14
20
10
0.0096
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M6-16
32
M6
16
14
20
10
0.0110
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M6-20
32
M6
20
14
20
10
0.0120
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M6-25
32
M6
25
14
20
10
0.0130
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M6-30
32
M6
30
14
20
10
0.0130
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-20
32
M8
20
14
20
10
0.0170
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-25
32
M8
25
14
20
10
0.0180
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-30
32
M8
30
14
20
10
0.0200
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-40
32
M8
40
14
20
10
0.0230
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-50
32
M8
50
14
20
10
0.0262
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-32-M8-60
32
M8
60
14
20
10
0.0294
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-40-M8-20
40
M8
20
18
25
13
0.0250
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-40-M8-25
40
M8
25
18
25
13
0.0260
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-40-M8-30
40
M8
30
18
25
13
0.0280
73181535
YES
Sterngriffschraube GN6336...
GN6336.5-ST-40-M8-40
40
M8
40
18
25
13
0.0290
73181535
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
18000340000 - Star grip with mounted screw, DIN 933
SToxxparts
31.05.2022
GN5337.7 - Star knobs with threaded stud, Threaded stud Stainless Steel
Berger Tools
26.04.2023
GAFLOB,GAFLOC,GAFLOD - Hinge - Stainless steel butterfly hinge - taper hole...
SRD-FA
18.04.2023
HFL12_13 - Stainless Steel Disc Hinge ¡¤ Waist Hole Type
Yiheda 3D Electronic Gallery
20.06.2024
HG-7000 - Butt Hinges
Essentra Components
10.07.2014
1-243-xxxx - Hinge (die-cast)
HepcoMotion
20.12.2023
JB/T7274.1-94 - KNOBS
Chinese Manufacturers
27.05.2014
BN 2994 - Star Knobs with threaded stud (FASTEKS® FAL), polyamide, black
Bossard Catalog
05.03.2024
GN5339 - Triangular knobs with threaded bolt
Berger Tools
26.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表