您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STC S-1, S-2 Stopper
Nansin
For generic use
STC
Powered by
CAD模型選擇
{nansin/for_generic_use/stc/stc_s_1_s_2_asmtab.prj},{NB=STC-100 VS S-2},{ORDERNO=STC-100 VS S-2},{WM=Rubber (With Bearing)},{AL=1200},{AL2=122},{SF=10.80},{TSF=50.40},{WD=100},{WW=34},{H=130},{A=71},{B=71},{A1=68},{B1=68},{X=90},{Y=90},{P=10.5},{TR=(R97)},{E=30},{BODY=100},{PLATE=100},{STOPPER=100},{WHEEL=100VS},{VER=4},{PPATH=parts/stc_s_1_s_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
WD
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
A1
Mounting Pitch
[mm]
B1
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
STC-50 EM S-1
STC-50 EM S-1
Rubber
500
51
10.50
24.75
50
21
65
46
35
-
-
59
47
6.5
(R58)
16
STC-50 NM S-1
STC-50 NM S-1
Nylon, White
600
61
6.30
14.40
50
20
65
46
35
-
-
59
47
6.5
(R58)
16
STC-50 TP S-1
STC-50 TP S-1
Elastomer
500
51
4.73
8.40
50
21
65
46
35
-
-
59
47
6.5
(R58)
16
STC-65 EM S-1
STC-65 EM S-1
Rubber
500
51
10.50
22.50
65
25
85
55
42
54
44
70
58
8.8
(R74)
25
STC-65 EMH S-1
STC-65 EMH S-1
Hard Rubber
500
51
14.40
25.20
65
25
85
55
42
54
44
70
58
8.8
(R74)
25
STC-65 GNU S-2
STC-65 GNU S-2
Urethane
700
71
10.50
16.80
65
27
85
55
42
54
44
70
58
8.8
(R78)
25
STC-65 NM S-1
STC-65 NM S-1
Nylon, White
700
71
7.35
14.70
65
25
85
55
42
54
44
70
58
8.8
(R74)
25
STC-65 TP S-2
STC-65 TP S-2
Elastomer
500
51
6.00
18.00
65
27
85
55
42
54
44
70
58
8.8
(R78)
25
STC-75 EM S-1
STC-75 EM S-1
Rubber
600
61
12.60
27.00
75
25
93
55
42
54
44
70
58
8.8
(R75)
25
STC-75 EMH S-1
STC-75 EMH S-1
Hard Rubber
600
61
14.40
25.20
75
25
93
55
42
54
44
70
58
8.8
(R75)
25
STC-75 GNU S-2
STC-75 GNU S-2
Urethane
800
82
12.00
19.20
75
27
93
55
42
54
44
70
58
8.8
(R78)
25
STC-75 NM S-1
STC-75 NM S-1
Nylon, White
800
82
8.40
16.80
75
25
93
55
42
54
44
70
58
8.8
(R75)
25
STC-75 NRC S-2
STC-75 NRC S-2
Rubber, Grey (With Bearin...
600
61
9.00
25.20
75
27
93
55
42
54
44
70
58
8.8
(R78)
25
STC-75 NTB S-2
STC-75 NTB S-2
Urethane (With Bearing)
800
82
4.80
28.80
75
27
93
55
42
54
44
70
58
8.8
(R78)
25
STC-75 TP S-2
STC-75 TP S-2
Elastomer
500
51
9.90
28.80
75
27
93
55
42
54
44
70
58
8.8
(R78)
25
STC-100 GNU S-2
STC-100 GNU S-2
Urethane (With Bearing)
1200
122
7.92
28.80
100
30
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 NB S-2
STC-100 NB S-2
Nylon, White (With Bearin...
1200
122
5.40
25.20
100
29
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 NH S-2
STC-100 NH S-2
Nylon, White
1200
122
18.00
50.40
100
32
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 PH S-2
STC-100 PH S-2
Phenol
1200
122
5.40
25.20
100
32
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 TR S-2
STC-100 TR S-2
Elastomer (With Bearing)
1200
102
9.90
46.20
100
32
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 VN S-2
STC-100 VN S-2
Rubber
1200
122
21.60
50.40
100
34
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 Grey VN S-2
STC-100 Grey VN S-2
Rubber, Grey
1200
122
21.60
50.40
100
34
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 VS S-2
STC-100 VS S-2
Rubber (With Bearing)
1200
122
10.80
50.40
100
34
130
71
71
68
68
90
90
10.5
(R97)
30
STC-100 TN S-2
STC-100 TN S-2
Elastomer
1200
102
19.80
46.20
100
32
130
71
71
68
68
90
90
10.5
(R97)
30
STC-125 NBN S-2
STC-125 NBN S-2
Nylon, White (With Bearin...
1500
153
4.50
31.50
125
38
165
80
80
75
75
102
102
11.0
(R118)
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STC
Nansin
19.03.2019
SKC
Nansin
19.03.2019
SU-STC S-2, S-12 Stopper
Nansin
19.03.2019
SU-STC
Nansin
19.03.2019
TEL S-1, S-2 Stopper
Nansin
19.03.2019
SU-SEL S-2 Stopper
Nansin
19.03.2019
SU-SEL
Nansin
19.03.2019
STM S-2, S-3 Stopper
Nansin
19.03.2019
6W
ORIENTALMOTOR Co.,Ltd.
10.04.2024
900 Hammer Lock
Hammer Caster
13.09.2022
SKC - PB/NRB
Nansin
23.06.2020
STM W-3 Stopper
Nansin
19.03.2019
Modèle 38-03 - Roulette d'appareil pivotante ou fixe, à platine
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
STC S-4, S-15 Stopper
Nansin
19.03.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表