您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.5 ST - Star Knobs, Type ST, Plastic, Threaded Stud Stainless Steel
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.5
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_5/gn6336_5_st.prj},{NB=Sterngriffschraube GN 6336.5-ST-40-M8-30},{PARTNUMBER=GN 6336.5-ST-40-M8-30},{NORMNR=GN 6336.5},{V=1},{D1=40},{D2=M8},{D2X=8},{L=30},{LX=20,25,30,40},{D3=18},{H1=25},{H2=13},{VERS=3},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{MAT=Thermoplast (Polyamid PA)},{WEIGHT=0.0280},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
Length ≈
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M5-10
25
M5
10
12
16
8
0.0070
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M5-15
25
M5
15
12
16
8
0.0070
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M5-20
25
M5
20
12
16
8
0.0080
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M5-25
25
M5
25
12
16
8
0.0090
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M5-30
25
M5
30
12
16
8
0.0094
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M6-10
25
M6
10
12
16
8
0.0078
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M6-16
25
M6
16
12
16
8
0.0086
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M6-20
25
M6
20
12
16
8
0.0096
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M6-25
25
M6
25
12
16
8
0.0104
73181535
YES
Star Knob GN 6336.5-ST-25...
GN 6336.5-ST-25-M6-30
25
M6
30
12
16
8
0.0112
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M6-10
32
M6
10
14
20
10
0.0096
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M6-16
32
M6
16
14
20
10
0.0110
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M6-20
32
M6
20
14
20
10
0.0120
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M6-25
32
M6
25
14
20
10
0.0130
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M6-30
32
M6
30
14
20
10
0.0140
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-20
32
M8
20
14
20
10
0.0170
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-25
32
M8
25
14
20
10
0.0180
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-30
32
M8
30
14
20
10
0.0200
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-40
32
M8
40
14
20
10
0.0230
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-50
32
M8
50
14
20
10
0.0262
73181535
YES
Star Knob GN 6336.5-ST-32...
GN 6336.5-ST-32-M8-60
32
M8
60
14
20
10
0.0294
73181535
YES
Star Knob GN 6336.5-ST-40...
GN 6336.5-ST-40-M8-20
40
M8
20
18
25
13
0.0250
73181535
YES
Star Knob GN 6336.5-ST-40...
GN 6336.5-ST-40-M8-25
40
M8
25
18
25
13
0.0260
73181535
YES
Star Knob GN 6336.5-ST-40...
GN 6336.5-ST-40-M8-30
40
M8
30
18
25
13
0.0280
73181535
YES
Star Knob GN 6336.5-ST-40...
GN 6336.5-ST-40-M8-40
40
M8
40
18
25
13
0.0290
73181535
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
GN 6336.4 - Star Knobs, Type ST, Plastic, Threaded Stud Steel
Ganter
19.06.2024
GPX - Wing Screws,With Stainless Steel Threaded Stud Metric
JW Winco
25.06.2024
DIN 6336 - Star knobs, Type K, with threaded bush steel, duroplast
Ganter
19.06.2024
GN 6336.5 SK - Star knobs with Stainless Steel threaded bolt, Type SK, Star...
Ganter
19.06.2024
GN 6336.5 TE - Star knobs with protruding Stainless Steel bushing, Type TE,...
Ganter
19.06.2024
GN 5337.4 - Star knobs with Stainless Steel thread bolt
Ganter
19.06.2024
GN 136 - Sheet Metal Hinges, Stainless Steel, Type A without bores
Ganter
19.06.2024
GN 5334 - Stainless Steel-Star knobs with threaded stud
Ganter
19.06.2024
GN 603.1 - Adjustable hand levers, Stainless Steel-insert
Ganter
19.06.2024
GN 237 - Hinges, Stainless Steel, Type C, 2x2 threaded studs
Ganter
19.06.2024
GN 5337.2 - Star knobs with threaded bolt
Ganter
19.06.2024
GN 822.1 C NI - Stainless Steel-Mini indexing plungers, Type C, with rest p...
Ganter
19.06.2024
GN 607 - Indexing Plungers, Stainless Steel, without Rest Position, Type AK...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表