目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 615.3 KN - Spring plungers, Type KN Stainless Steel, standard spring load
Elesa+Ganter
分度及定位元件
GN 615.3
GN 615.3 NI
GN 615.3 KN
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_3/gn615_3_ni/gn615_3_kn/gn615_3_kn.prj},{NB=Edelstahl-Druckstueck mit Gewindesicherung GN 615.3-M8-KN (deactivated)},{PARTNUMBER=GN 615.3-M8-KN},{POS=unbetaetigt},{POSX=ausgerastet,eingerastet},{FORM=KN},{D1=M8},{D2=4.5},{L=18},{W=1.5},{SW=4.0},{FEDERDRUCK1=18/31},{FEDERDRUCK2=36/62},{D1G=8.000},{D1K=6.466},{WEIGHT=0.0039},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
±0.1
[mm]
W
Spring compression
[mm]
SW
[mm]
FEDERDRUCK1
Spring load ~ (standard) initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 615.3-M3-KN
M3
1.5
8
0.4
1.5
3/4.5
0.0003
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M4-KN
M4
2.5
12
0.8
2.0
8.5/14
0.0007
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M5-KN
M5
3.0
14
0.9
2.5
8/14
0.0014
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M6-KN
M6
3.5
15
1.0
3.0
11/18
0.0020
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M8-KN
M8
4.5
18
1.5
4.0
18/31
0.0039
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M10-KN
M10
6.0
23
2.0
5.0
24/45
0.0080
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M12-KN
M12
8.0
26
2.5
6.0
26/49
0.0130
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M16-KN
M16
10.0
33
3.5
8.0
41/86
0.0320
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M20-KN
M20
12.0
43
4.5
10.0
66/111
0.0650
73181900
YES
Stainless Steel-Spring pl...
GN 615.3-M24-KN
M24
15.0
48
5.5
12.0
81/151
0.1030
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表