您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6885 A NI - Stainless Steel-Keys, Type A, front rounded, high type
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6885 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/din6885_ni/din_6885_ni.prj},{NB=Edelstahl-Passfeder DIN 6885-6-6-45-A-NI},{PARTNUMBER=DIN 6885-6-6-45-A-NI},{B=6},{H=6},{L=45},{LX=14,16,18,20,22,25,28,32,36,40,45,50,56,63},{FW=17-22},{WEIGHT=0.0010},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
B
h9
[mm]
H
[mm]
L
Length
[mm]
FW
for shaft-Ø
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Key DIN 6...
DIN 6885-3-3-6-A-NI
3
3
6
8-10
0.0008
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-8-A-NI
3
3
8
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-10-A-NI
3
3
10
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-12-A-NI
3
3
12
8-10
0.0011
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-14-A-NI
3
3
14
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-16-A-NI
3
3
16
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-18-A-NI
3
3
18
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-20-A-NI
3
3
20
8-10
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-10-A-NI
4
4
10
10-12
0.0010
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-12-A-NI
4
4
12
10-12
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-14-A-NI
4
4
14
10-12
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-16-A-NI
4
4
16
10-12
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-18-A-NI
4
4
18
10-12
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-20-A-NI
4
4
20
10-12
0.0030
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-22-A-NI
4
4
22
10-12
0.0040
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-25-A-NI
4
4
25
10-12
0.0030
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-28-A-NI
4
4
28
10-12
0.0035
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-32-A-NI
4
4
32
10-12
0.0040
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-10-A-NI
5
5
10
12-17
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-12-A-NI
5
5
12
12-17
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-14-A-NI
5
5
14
12-17
0.0020
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-16-A-NI
5
5
16
12-17
0.0030
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-18-A-NI
5
5
18
12-17
0.0040
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-20-A-NI
5
5
20
12-17
0.0040
7318290000
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-22-A-NI
5
5
22
12-17
0.0040
7318290000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
01000005000 - flat key Form A, DIN 6885
SToxxparts
31.05.2022
01000001000 - flat key Form A, DIN 6885
SToxxparts
31.05.2022
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, st...
Bossard Catalog
26.01.2023
DIN 6885 - Steel
Böllhoff
26.10.2021
Parallel keys DIN 6885 form A round-ended, high-sized version
MBO Oßwald
08.10.2021
DIN 6885 A - Key, Type A front rounded, high type
JW Winco
25.06.2024
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
K0696 - Parallel keys DIN 6885 A
KIPP
27.05.2024
DIN 471 - Spring steel
Böllhoff
26.10.2021
BPJ, BSJ - Ball Plungers/Wrenches - Standard Type
Misumi
02.06.2021
DIN 471-SR-RF - Retainer rings DIN 471 for shafts, Material stainless steel...
MÄDLER
26.04.2024
DIN 6885 A - Key, Type A front rounded, high type
Ganter
19.06.2024
DIN6885-A-ST - Feather Keys According to DIN 6885, Version A, Steell C45K
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表