您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7571 - Guide plates with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7571.prj},{NB=ST7571.100X100},{BESTNR=ST7571.100X100},{B1=100},{L1=100},{B2=0},{L2=50},{L3=25},{LOCHBILD=B},{SCH=M12 x 25},{D1=13.5},{D2=20.0},{T=13},{LB=2.000},{BM=Führungsplatten VDI 3357},{WG=1.290},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
Width
[mm]
L1
Length
[mm]
B2
Width
[mm]
L2
Length
[mm]
L3
Length
[mm]
LOCHBILD
Hole pattern
ⁿ/ₐ
SCH
Screw
ⁿ/ₐ
D1
Diameter H13
[mm]
D2
Diameter H13
[mm]
T
Depth +0.5
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7571.050X080
ST7571.050X080
50
80
0
30
25
B
M8 x 25
9.0
16.4
8
Guide plates VDI 3357
0.490
ST7571.050X100
ST7571.050X100
50
100
0
50
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
0.650
ST7571.050X125
ST7571.050X125
50
125
0
75
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
0.820
ST7571.050X160
ST7571.050X160
50
160
0
110
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.070
ST7571.050X200
ST7571.050X200
50
200
0
150
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.310
ST7571.080X050
ST7571.080X050
80
50
30
0
25
A
M8 x 25
9.0
16.4
8
Guide plates VDI 3357
0.540
ST7571.080X080
ST7571.080X080
80
80
0
30
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
0.830
ST7571.080X100
ST7571.080X100
80
100
0
50
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.060
ST7571.080X125
ST7571.080X125
80
125
0
75
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.310
ST7571.080X160
ST7571.080X160
80
160
0
110
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.750
ST7571.080X200
ST7571.080X200
80
200
0
150
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
2.160
ST7571.100X050
ST7571.100X050
100
50
50
0
25
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
0.650
ST7571.100X080
ST7571.100X080
100
80
50
0
40
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.070
ST7571.100X100
ST7571.100X100
100
100
0
50
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.290
ST7571.100X125
ST7571.100X125
100
125
0
75
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.620
ST7571.100X160
ST7571.100X160
100
160
0
110
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
2.240
ST7571.100X200
ST7571.100X200
100
200
0
150
25
B
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
2.830
ST7571.125X050
ST7571.125X050
125
50
75
0
25
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
0.820
ST7571.125X080
ST7571.125X080
125
80
75
0
40
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.370
ST7571.125X100
ST7571.125X100
125
100
75
50
25
C
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.670
ST7571.125X125
ST7571.125X125
125
125
75
75
25
C
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
2.090
ST7571.125X160
ST7571.125X160
125
160
75
110
25
C
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
2.800
ST7571.125X200
ST7571.125X200
125
200
75
150
25
C
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
3.390
ST7571.160X050
ST7571.160X050
160
50
110
0
25
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.047
ST7571.160X080
ST7571.160X080
160
80
110
0
40
A
M12 x 25
13.5
20.0
13
Guide plates VDI 3357
1.760
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7367 - Holding clamp
Steinel Normalien
14.05.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7377 - Holding clamp
Steinel Normalien
14.05.2024
UTW - Oil Free Slide Plates - Copper Alloy 5mm Thickness
Misumi
30.06.2021
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
ST 7112 - Guide pillars with head with oil grooves
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
7.1 - Wear plates, thickness = 20 mm
voestalpine
15.06.2023
7.12 - Wear plates / WF 750/1A with lubricant, without oil groove, thicknes...
voestalpine
15.06.2023
Demountable Guide Pillar
Danly
28.04.2021
Cable entry plate metal Type 90/8
Murrplastik
11.04.2023
Stainless Steel Type SSR-XWM
THK CO.,LTD.
23.05.2024
VPB-B - Progressive distributor
WOERNER Lubrication
13.07.2021
PBGW - PSTW -PACW - Wear plate
Royme
18.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表