您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7423 - Guide bushes with flange, roller guide
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7423_asmtab.prj},{NB=ST7423.32X062X074},{BESTNR=ST7423.32X062X074},{D1=32},{SD1=10.000},{D2=40},{D3=48},{D5=72},{D8=58},{D9=5.5},{K=28},{T=5.7},{L1=62},{L2=74},{L3=37},{L4=25},{VER=2.000},{BM=mit Flansch Wälzführung mit Rollenkäfig},{WG=0.787},{PPATH=parts/st_7423/st_7423_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
T
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7423.19X038X043
ST7423.19X038X043
19
25
32
50
40
4.5
18
4.6
38
43
23
15
with flange Rolling guide...
0.408
ST7423.19X045X054
ST7423.19X045X054
19
25
32
50
40
4.5
18
4.6
45
54
30
15
with flange Rolling guide...
0.408
ST7423.19X051X063
ST7423.19X051X063
19
25
32
50
40
4.5
18
4.6
51
63
36
15
with flange Rolling guide...
0.408
ST7423.20X038X043
ST7423.20X038X043
20
26
32
50
40
4.5
18
4.6
38
43
23
15
with flange Rolling guide...
0.408
ST7423.20X045X054
ST7423.20X045X054
20
26
32
50
40
4.5
18
4.6
45
54
30
15
with flange Rolling guide...
0.408
ST7423.20X051X063
ST7423.20X051X063
20
26
32
50
40
4.5
18
4.6
51
63
36
15
with flange Rolling guide...
0.408
ST7423.24X038X043
ST7423.24X038X043
24
30
40
63
50
5.5
23
5.7
38
43
23
15
with flange Rolling guide...
0.408
ST7423.24X055X063
ST7423.24X055X063
24
30
40
63
50
5.5
23
5.7
55
63
30
25
with flange Rolling guide...
0.634
ST7423.24X062X074
ST7423.24X062X074
24
30
40
63
50
5.5
23
5.7
62
74
37
25
with flange Rolling guide...
0.669
ST7423.25X038X043
ST7423.25X038X043
25
31
40
63
50
5.5
23
5.7
38
43
23
15
with flange Rolling guide...
0.395
ST7423.25X055X063
ST7423.25X055X063
25
31
40
63
50
5.5
23
5.7
55
63
30
25
with flange Rolling guide...
0.617
ST7423.25X062X074
ST7423.25X062X074
25
31
40
63
50
5.5
23
5.7
62
74
37
25
with flange Rolling guide...
0.648
ST7423.30X045X054
ST7423.30X045X054
30
38
48
72
58
5.5
28
5.7
45
54
30
15
with flange Rolling guide...
0.557
ST7423.30X062X074
ST7423.30X062X074
30
38
48
72
58
5.5
28
5.7
62
74
37
25
with flange Rolling guide...
0.842
ST7423.30X072X083
ST7423.30X072X083
30
38
48
72
58
5.5
28
5.7
72
83
47
25
with flange Rolling guide...
0.905
ST7423.32X045X054
ST7423.32X045X054
32
40
48
72
58
5.5
28
5.7
45
54
30
15
with flange Rolling guide...
0.521
ST7423.32X062X074
ST7423.32X062X074
32
40
48
72
58
5.5
28
5.7
62
74
37
25
with flange Rolling guide...
0.787
ST7423.32X072X083
ST7423.32X072X083
32
40
48
72
58
5.5
28
5.7
72
83
47
25
with flange Rolling guide...
0.865
ST7423.38X055X058
ST7423.38X055X058
38
46
58
85
70
6.6
33
6.8
55
58
30
25
with flange Rolling guide...
1.103
ST7423.38X067X088
ST7423.38X067X088
38
46
58
85
70
6.6
33
6.8
67
88
37
30
with flange Rolling guide...
1.349
ST7423.38X077X094
ST7423.38X077X094
38
46
58
85
70
6.6
33
6.8
77
94
47
30
with flange Rolling guide...
1.436
ST7423.40X055X058
ST7423.40X055X058
40
48
58
85
70
6.6
33
6.8
55
58
30
25
with flange Rolling guide...
1.029
ST7423.40X067X088
ST7423.40X067X088
40
48
58
85
70
6.6
33
6.8
67
88
37
30
with flange Rolling guide...
1.271
ST7423.40X077X094
ST7423.40X077X094
40
48
58
85
70
6.6
33
6.8
77
94
47
30
with flange Rolling guide...
1.343
ST7423.48X062X074
ST7423.48X062X074
48
56
70
104
86
9.0
38
9.0
62
74
37
25
with flange Rolling guide...
1.715
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7387 - Holding disc with screw
Steinel Normalien
14.05.2024
ST 7377 - Holding clamp
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7403 - Guide bushes smooth, roller guide
Steinel Normalien
14.05.2024
ST 7413 - Guide bushes with shoulder, roller guide
Steinel Normalien
14.05.2024
ST 7117 - Guide pillars with middle mount shoulder
Steinel Normalien
14.05.2024
ST 7426 - Guide bushes with flange, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7429 - Guide bushes with flange, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7140 - Roller cages made of aluminium
Steinel Normalien
14.05.2024
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7118 - Guide pillars with small middle mount shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表