您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7190 - Guide pillars, smooth mini-series
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7190.prj},{NB=ST7190.05X100},{BESTNR=ST7190.05X100},{D1=5},{L0=100},{BM=glatt, Mini-Serie},{WG=0.020},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
L0
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7190.03X030
ST7190.03X030
3
30
smooth, mini-series
0.002
ST7190.03X040
ST7190.03X040
3
40
smooth, mini-series
0.002
ST7190.03X060
ST7190.03X060
3
60
smooth, mini-series
0.003
ST7190.03X080
ST7190.03X080
3
80
smooth, mini-series
0.004
ST7190.04X050
ST7190.04X050
4
50
smooth, mini-series
0.005
ST7190.04X060
ST7190.04X060
4
60
smooth, mini-series
0.006
ST7190.04X080
ST7190.04X080
4
80
smooth, mini-series
0.008
ST7190.04X100
ST7190.04X100
4
100
smooth, mini-series
0.010
ST7190.05X050
ST7190.05X050
5
50
smooth, mini-series
0.007
ST7190.05X060
ST7190.05X060
5
60
smooth, mini-series
0.009
ST7190.05X080
ST7190.05X080
5
80
smooth, mini-series
0.012
ST7190.05X100
ST7190.05X100
5
100
smooth, mini-series
0.020
ST7190.06X060
ST7190.06X060
6
60
smooth, mini-series
0.013
ST7190.06X080
ST7190.06X080
6
80
smooth, mini-series
0.018
ST7190.06X100
ST7190.06X100
6
100
smooth, mini-series
0.020
ST7190.06X125
ST7190.06X125
6
125
smooth, mini-series
0.028
ST7190.08X080
ST7190.08X080
8
80
smooth, mini-series
0.032
ST7190.08X100
ST7190.08X100
8
100
smooth, mini-series
0.040
ST7190.08X125
ST7190.08X125
8
125
smooth, mini-series
0.050
ST7190.08X160
ST7190.08X160
8
160
smooth, mini-series
0.070
ST7190.10X080
ST7190.10X080
10
80
smooth, mini-series
0.050
ST7190.10X100
ST7190.10X100
10
100
smooth, mini-series
0.060
ST7190.10X125
ST7190.10X125
10
125
smooth, mini-series
0.080
ST7190.10X160
ST7190.10X160
10
160
smooth, mini-series
0.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
ST 7192 - Guide units ball cages, mini-series
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7361 - Guide bushes
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7140 - Roller cages made of aluminium
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
14.05.2024
ST 7118 - Guide pillars with small middle mount shoulder
Steinel Normalien
14.05.2024
ST 7200 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
14.05.2024
ST 7112 - Guide pillars with head with oil grooves
Steinel Normalien
14.05.2024
ST 7206 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表